Global icon

Results: 1 Products

Applied Facets

  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • IT-P-2P-35H

    IT-P-2P-35H
    CL0636-0602-2-00

    Scheduled to be discontinued RoHS (EU)2015/863
    Product name of replacement IT-P-2P-35H(11)
    CL0636-0602-2-11
    Level of replacement Hirose
    • Connector Type
    • Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 12.0 mm
    • Mounting Pitch
    • 12.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 35.0 mm
    • Mated Height (Max.)
    • 35.0 mm
    • Mated Height (STEP)
    • 35.0 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • Connector Orientation
    • Straight
    • Contact Plating
    • Silver
    • Rated Current
    • 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
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
Results: 1 Products