Global icon

Results: 14 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • MF10B-WPH03-SC02-3M(31)

    MF10B-WPH03-SC02-3M(31)
    CL0709-1541-0-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 3000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10B-WPH03-SC02-12M(31)

    MF10B-WPH03-SC02-12M(31)
    CL0709-1542-3-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 12000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10BWPH03-SC02-30M(31)

    MF10BWPH03-SC02-30M(31)
    CL0709-1537-3-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 30000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10BWPH03-SC02-5M(31)

    MF10BWPH03-SC02-5M(31)
    CL0709-1536-0-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 5000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10B-WP6.5CH02-0200(31)

    MF10B-WP6.5CH02-0200(31)
    CL0709-1040-5-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
  • MF10BWPH01S-1M(31)

    MF10BWPH01S-1M(31)
    CL0709-1525-4-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 1000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10BWPSH11-DLC06-30M(31)

    MF10BWPSH11-DLC06-30M(31)
    CL0709-1539-9-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 30000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
  • MF10B-U(31)

    MF10B-U(31)
    CL0709-1031-4-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10B-WP5CH02-0200(31)

    MF10B-WP5CH02-0200(31)
    CL0709-1047-4-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
  • MF10B-WPS7CH01-0200(31)

    MF10B-WPS7CH01-0200(31)
    CL0709-1024-9-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10B-WP5CH01-0200(31)

    MF10B-WP5CH01-0200(31)
    CL0709-1015-8-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10B-WPS6.5CH02-0200(31)

    MF10B-WPS6.5CH02-0200(31)
    CL0709-1048-7-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
  • MF10B-WRFH01-0200(31)

    MF10B-WRFH01-0200(31)
    CL0709-1008-2-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • MF10B-WP6.5CH01-0200(31)

    MF10B-WP6.5CH01-0200(31)
    CL0709-1007-0-31

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 14 Products