Global icon

Results: 4 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • MF10S-WJN7C01-0200(31)

    MF10S-WJN7C01-0200(31)
    CL0709-0547-1-31

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10S-WP22C50-0200(31)

    MF10S-WP22C50-0200(31)
    CL0709-0212-3-31

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10S-WP6C52-0200(31)

    MF10S-WP6C52-0200(31)
    CL0709-0215-1-31

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • MF10S-WPN7C50-0200(31)

    MF10S-WPN7C50-0200(31)
    CL0709-0214-9-31

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 4 Products