Global icon

Results: 8 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 6.0 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 13
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 6.0 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 13
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 7.05 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 16
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 9.15 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 22
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 9.85 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 9.85 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 7.05 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 16
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.35 mm
    • Connector Length
    • 9.15 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.0 mm
    • Actuator method
    • Back
    • Number of Positions
    • 22
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.35 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 8 Products