Global icon

Results: 1 Products
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
  • TM8RV-J64-4S-64M

    TM8RV-J64-4S-64M
    CL0222-4442-4-00

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • Yes
    • Cable Length
    • 64 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Opening Size
    • 6
    • Number of Positions
    • 4
    • Number of Ports
    • 1
    • Metal Shields
    • Wire Termination Method
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products