Global icon

Results: 233 Products
1 2 3 NEXT

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • WFL2-LPHF6-04N2TV-A-100

    WFL2-LPHF6-04N2TV-A-100
    CL0321-1756-0-08

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-1000

    WFL2-LPHF6-04N2TV-A-1000
    CL0321-1756-0-27

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-110

    WFL2-LPHF6-04N2TV-A-110
    CL0321-1756-0-09

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 110 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-120

    WFL2-LPHF6-04N2TV-A-120
    CL0321-1756-0-10

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 120 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-130

    WFL2-LPHF6-04N2TV-A-130
    CL0321-1756-0-11

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 130 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-140

    WFL2-LPHF6-04N2TV-A-140
    CL0321-1756-0-12

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 140 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-150

    WFL2-LPHF6-04N2TV-A-150
    CL0321-1756-0-13

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Plug
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 150 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-160

    WFL2-LPHF6-04N2TV-A-160
    CL0321-1756-0-14

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 160 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-170

    WFL2-LPHF6-04N2TV-A-170
    CL0321-1756-0-15

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 170 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-180

    WFL2-LPHF6-04N2TV-A-180
    CL0321-1756-0-16

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 180 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-190

    WFL2-LPHF6-04N2TV-A-190
    CL0321-1756-0-17

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 190 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-200

    WFL2-LPHF6-04N2TV-A-200
    CL0321-1756-0-18

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 200 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-250

    WFL2-LPHF6-04N2TV-A-250
    CL0321-1756-0-19

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 250 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-300

    WFL2-LPHF6-04N2TV-A-300
    CL0321-1756-0-20

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-35

    WFL2-LPHF6-04N2TV-A-35
    CL0321-1756-0-01

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 35 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-40

    WFL2-LPHF6-04N2TV-A-40
    CL0321-1756-0-02

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 40 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-400

    WFL2-LPHF6-04N2TV-A-400
    CL0321-1756-0-21

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 400 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-50

    WFL2-LPHF6-04N2TV-A-50
    CL0321-1756-0-03

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 50 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-500

    WFL2-LPHF6-04N2TV-A-500
    CL0321-1756-0-22

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
  • WFL2-LPHF6-04N2TV-A-60

    WFL2-LPHF6-04N2TV-A-60
    CL0321-1756-0-04

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • 60 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 35th Non-Contained
    • Connector Type Details
Results: 233 Products
1 2 3 NEXT