Global icon

Results: 1 Products

Applied Facets

  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

more
  • IT1-168S-SV(36)

    IT1-168S-SV(36)
    CL0641-0002-0-36

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 3.125 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0 mm
    • Mated Height (Max.)
    • 31.7 mm
    • Mated Height (STEP)
    • 15.0, 18.6, 19.0, 22.0, 23.0, 30.0, 31.7 mm
    • Number of Positions
    • 168
    • Remarks on Number of Positions
    • Floating Design
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
    • 0.4 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
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
Results: 1 Products