Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No.

EF2A-D500B-1
CL0142-0232-0-00

EF2A-DH500B-1
CL0142-0233-0-00

Safety Standards UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV
Rated Current 500.0 A 500.0 A
Rated Voltage (AC) AC 1000.0 V AC 1000.0 V
Rated Voltage (DC) DC 1500.0 V DC 1500.0 V
Number of Positions 1 1
Operating Temperature Max. 105 ℃ 105 ℃
Operating Temperature Min. -25 ℃ -25 ℃
Locking Style Spring Spring
Mating/Unmating Cycles 50 50
Salt Spray Test Duration (Corrosion Resistance) h h
Shell Material Plastic Plastic
RoHS (EU)2015/863 Conforming Conforming
SVHC Contained Contained
Housing Color Black Black
Panel Mounting Style DIN rail DIN rail
Recommended Min. Wire Size (mm²) 250.0 mm² 250.0 mm²
Recommended Max. Wire Size (mm²) 250.0 mm² 250.0 mm²
Connector Length 55.0 mm 55.0 mm
Connector Width 111.0 mm 111.0 mm
Connector Height 85.0 mm 85.0 mm
Notes on Recommended Wire 500MCM 500MCM
Packaging Type Bag Bag
Purchase Unit 1 PCS 1 PCS
Mass 301.9 g 331.4 g
Qty/Box 12 PCS 12 PCS
Cable Assembly No No