Global icon

Series ComparisonShow 2 series

  Move Move
Series DF40

DF40

DF40T

DF40T

Connector Type Plug, Receptacle Plug, Receptacle
Number of Positions 10, 12, 20, 24, 30, 34, 36, 40, 44, 48, 50, 60, 70, 80, 90, 100, 120 10, 20, 24, 30, 34, 40, 50, 60, 80, 100, 120
Mounting Pitch 0.4 0.4
Contact Pitch 0.4 0.4
Mounting Style SMT SMT
Connector Orientation Straight Straight
Mating/Unmating Cycles 30, 3000 10
Contact Plating Gold Gold
Operating Temperature Min. -55, -35 -55
Operating Temperature Max. 85 125
Remarks on Number of Positions 4 ground lines for shielding, 8 ground lines for shielding
Performance Characteristics USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe, PCIe 4.0
Rated Current 0.3 0.3
Rated Voltage (AC) 30.0, 50.0 30.0
Rated Voltage (DC) 30.0, 50.0 30.0
Transmission Rate 20.0 16.0
Mated Height (Min.) 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5
Mated Height (Max.) 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 6.5, 7.0
Mated Height (STEP) 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5, 5.5, 6.5, 7.0
Floating Design No