

- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

RP34L-5LP-3SC(71)
CL0113-5161-1-71
RoHS2

※ The actual product may differ from the image
- Part No.
- RP34L-5LP-3SC(71)
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Detailed SpecificationsLast Updated On February. 15, 2021
Product information
- Part No.
- RP34L-5LP-3SC(71)
- CL No.
- CL0113-5161-1-71
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 5.0 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 42.0 V
- Number of Positions
- 3
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 150 V Max.
- Locking Style
- Snap-in lock
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 4.0 mm
- Mating/Unmating Cycles
- 5000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Plastic
- Finish on Shell
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- Right angle
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 23.525 mm
- Connector Width
- 23.525 mm
- Connector Height
- 8.8 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- 0
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 500 PCS
- Mass
- 1.74 g
- Static Sensitive
- No
- Qty/Box
- 1000 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [EDC-111810-71-71_0000895411.pdf: 128 KB]
- Drawing (2D) - 日本語 [ADC-111810-71-71_0000359260.pdf: 135 KB]
- Specification Sheet - English [ELC-111810-71-71_0000120018.pdf: 62 KB]
- Specification Sheet - 日本語 [SLC-111810-71-71_0000704189.pdf: 70 KB]
- Drawing (3D) (IGES) [WR-1600925_0001222807I.zip: 389 KB]
- Drawing (3D) (STEP) [WR-1600925_0001222807S.zip: 221 KB]
Assembly Information
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 18.0-22.0