- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
H/MS3106A22-14S(73)
CL0120-0613-2-73
RoHS2
Not recommemded for new design
※ The actual product may differ from the image
- Part No.
- H/MS3106A22-14S(73)
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On November. 27, 2023
Product information
- Part No.
- H/MS3106A22-14S(73)
- CL No.
- CL0120-0613-2-73
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- MIL
- Safety Standards
- Performance Characteristics
- Rated Current
- 13.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 500.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 700.0 V
- Rated Voltage (DC) other
- Number of Positions
- 19
- Remarks on Number of Positions
- Shell Size (mm)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 68F
- Contact Resistance
- Withstanding Voltage
- 2000 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- Mating/Unmating Cycles
- 500
- Finger Protection
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Metal
- Finish on Shell
- RoHS2
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Panel Mounting Style
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- 16
- Recommended Max. Wire Size (AWG)
- 16
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 39.5 mm
- Connector Width
- 54.5 mm
- Connector Height
- 39.5 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 5 PCS
- Mass
- 74.97 g
- Static Sensitive
- Qty/Box
- 50 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
- Finish on Shell = black chromate treatment
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [H/MS3106A22-14S(73)_CL0120-0613-2-73_2DDrawing_0000883838.pdf: 211 KB]
- Drawing (2D) - 日本語 [H/MS3106A22-14S(73)_CL0120-0613-2-73_2DDrawing_0000154503.pdf: 216 KB]
- Specification Sheet - English [H/MS3106A22-14S(73)_CL0120-0613-2-73_SpecSheet_0000073025.pdf: 128 KB]
- Specification Sheet - 日本語 [H/MS3106A22-14S(73)_CL0120-0613-2-73_SpecSheet_0000549793.pdf: 92 KB]
Components Purchased Together
Part No.
Parts