
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

HDA-C(50)
CL0211-0005-4-50
RoHS (EU)2015/863
- Part No.
- HDA-C(50)
- Connector Type
- Receptacle
- Parts
- Cover case
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 18, 2025
Product information
- Part No.
- HDA-C(50)
- CL No.
- CL0211-0005-4-50
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Cover case
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- D-sub
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- Number of Positions
- 15
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- Operating Temperature Min.
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 32nd Non-Contained
- Connector Type Details
- Accessory
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Nickel
- Shell Material
- Steel
- Contact Gender
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 4.9 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 400 PCS
Others
- Remarks
- Plastic D-subminiature shells offer the highest quality of mechanical design and appearance.(Accessories)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HDA-C(50)_CL0211-0005-4-50_2DDrawing_0000957343.pdf: 21 KB]
- Drawing (2D) - 日本語 [HDA-C(50)_CL0211-0005-4-50_2DDrawing_0000636181.pdf: 70 KB]
- Specification Sheet - English [HDA-C(50)_CL0211-0005-4-50_SpecSheet_0000020776.pdf: 17 KB]
- Specification Sheet - 日本語 [HDA-C(50)_CL0211-0005-4-50_SpecSheet_0000433159.pdf: 30 KB]