-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DA-LP(52)
CL0211-0123-0-52
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- DA-LP(52)
- Connector Type
- Others
- Parts
- Lock
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 02, 2026
Product information
- Part No.
- DA-LP(52)
- CL No.
- CL0211-0123-0-52
Basic Specifications
- Connector Type
- Others
- Parts
- Lock
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- D-sub
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Spring
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
- Accessory
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Stainless
- Contact Gender
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Mass
- 1.4 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 5000 PCS
Others
- Remarks
- Crimp Type D-subminiature Connectors for Discrete Wire Terminations.
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Others
Others
Straight
Receptacle
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Plug
Plug
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Right angle
Others
Others
Right angle
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Plug
Plug
Right angle
Others
Others
Right angle
Receptacle
Receptacle
Right angle
Others
Others
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Others
Others
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Others
Others
Right angle
Others
Others
Straight
Plug
Plug
Straight
Others
Others
Straight
Receptacle
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Others
Others
Right angle
Others
Others
Straight
Others
Others
Straight
Others
Others
Straight
Plug
Plug
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Others
Others
Straight
Others
Others
Straight
Plug
Plug
Straight
Others
Others
Straight
Others
Others
Right angle
Others
Others
Straight
Others
Others
Straight
Receptacle
Receptacle