- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
QR/P-8S-C(21)
CL0221-0005-1-21
RoHS2
※ The actual product may differ from the image
- Part No.
- QR/P-8S-C(21)
- Connector Type
- Housing
- Parts
- Panel Mounting Style
- Screw
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On May. 02, 2024
Product information
- Part No.
- QR/P-8S-C(21)
- CL No.
- CL0221-0005-1-21
Basic Specifications
- Connector Type
- Housing
- Parts
- Panel Mounting Style
- Screw
- Cable Assembly
- No
- Cable Length
- Generic Type
- Drawer
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Rated Current
- 13.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 600.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- 24
- Recommended Max. Wire Size (AWG)
- 14
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 2
- Plating Thickness
- Staggered Lead
- No
- Key
- No
- Finish on Shell
- Shell Material
- Plastic
- Contact Gender
- Female
- Housing Color
- Blue
- Metal Shields
- No
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- No
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 3000 V Max.
- Contact Resistance
- 10.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 24.0 mm
- Connector Length
- Connector Width
- UL Style Wire/Cable
- UL 1007, 1015
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 30 PCS
- Mass
- 19.9 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [QR/P-8S-C(21)_CL0221-0005-1-21_2DDrawing_0001285556.pdf: 69 KB]
- Drawing (2D) - 日本語 [QR/P-8S-C(21)_CL0221-0005-1-21_2DDrawing_0001285555.pdf: 59 KB]
- Specification Sheet - English [QR/P-8S-C(21)_CL0221-0005-1-21_SpecSheet_0001285558.pdf: 114 KB]
- Specification Sheet - 日本語 [QR/P-8S-C(21)_CL0221-0005-1-21_SpecSheet_0001285557.pdf: 135 KB]
- Certifications (UL) [QR/P-8S-C(21)_CL0221-0005-1-21_Certifications_UL_0001457602.pdf: 141 KB]
- Certifications (TUV) [QR/P-8S-C(21)_CL0221-0005-1-21_Certifications_TUV_0001457601.pdf: 296 KB]
- Certifications (CSA) [QR/P-8S-C(21)_CL0221-0005-1-21_Certifications_CSA_0001457600.pdf: 91 KB]