- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM3P-66P
CL0222-0209-8-00
RoHS2
※ The actual product may differ from the image
- Part No.
- TM3P-66P
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- TM3P-66P
- CL No.
- CL0222-0209-8-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- Number of Positions
- 6
- Number of Ports
- 1
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (DC)
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 200
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -25 ℃
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
Mechanical Specifications
- Plating Thickness
- 1.27 μm
- Housing Color
- Clear
- PCB Stabilizing Feature
- Solder Wicking Prevention
Electrical Specifications
- Contact Resistance
- 200.0 mΩ Max.
Dimensional Information
- Connector Length
- 9.7 mm
- Connector Width
- 14.5 mm
- Connector Height
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- No
- Mass
- 0.89 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [TM3P-66P_CL0222-0209-8-00_2DDrawing_0000877306.pdf: 62 KB]
- Drawing (2D) - 日本語 [TM3P-66P_CL0222-0209-8-00_2DDrawing_0000048270.pdf: 211 KB]
- Specification Sheet - English [TM3P-66P_CL0222-0209-8-00_SpecSheet_0000031087.pdf: 125 KB]
- Specification Sheet - 日本語 [TM3P-66P_CL0222-0209-8-00_SpecSheet_0001031780.pdf: 146 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Receptacle