Global icon

TM11BP-8-CV(16)

CL0222-2898-6-16

RoHS2

※ The actual product may differ from the image
  • Part No.
  • TM11BP-8-CV(16)
  • Connector Type
  • Plug
  • Parts
  • Cover
  • Panel Mounting Style
  • Cable Assembly
  • No

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • TM11BP-8-CV(16)
  • CL No.
  • CL0222-2898-6-16
  • Connector Type
  • Plug
  • Parts
  • Cover
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • RJ-45
  • Industry Standard
  • FCC, ISO8877
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Opening Size
  • 8
  • Number of Positions
  • 8
  • Number of Ports
  • 1
  • Metal Shields
  • No
  • Wire Termination Method
  • Piercing
  • Mounting Style
  • Connector Orientation
  • Contact Plating
  • Rated Current
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Recommended Wire Type
  • Shielded cable
  • Recommended Min. Wire Size (AWG)
  • 27
  • Recommended Max. Wire Size (AWG)
  • 26
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Mating/Unmating Cycles
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Accessory
  • Plating Thickness
  • Housing Color
  • Clear
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Contact Resistance
  • Connector Length
  • Connector Width
  • Connector Height
  • Max. Wire Insulation Diameter
  • 1.0 mm
  • Min. Wire Insulation Diameter
  • 0.9 mm
  • Notes on Recommended Wire
  • CAT3 cable
  • Cable Outer Diameter
  • 5.0 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Bag
  • Purchase Unit
  • 50 PCS
  • Pick-up Tape
  • Mass
  • 0.82 g
  • Static Sensitive
  • Qty/Box
  • 3500 PCS
  • Remarks
  • 50 pieces / pack . Sell only hood : Green .