- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
UX60SC-MB-5ST(84)
CL0240-0016-6-84
RoHS2
※ The actual product may differ from the image
- Part No.
- UX60SC-MB-5ST(84)
- Connector Type
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- UX60SC-MB-5ST(84)
- CL No.
- CL0240-0016-6-84
Basic Specifications
- Connector Type
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 75 ℃
- Operating Temperature Min.
- -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- 0.8 mm
- Number of Rows (Interface)
- 1
- Plating Thickness
- 0.75 μm
- Staggered Lead
- No
- Key
- Finish on Shell
- Tin
- Shell Material
- Contact Gender
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 100 V Max.
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1500 PCS
- Mass
- 0.488 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 1500 PCS
Others
- Remarks
- 1500 pieces / reel (Plastic reel) , Mold : LCP , With tape for vacuum pick up and place .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [UX60SC-MB-5ST(84)_CL0240-0016-6-84_2DDrawing_0001130399.pdf: 87 KB]
- Drawing (2D) - 日本語 [UX60SC-MB-5ST(84)_CL0240-0016-6-84_2DDrawing_0001130398.pdf: 85 KB]
- Specification Sheet - English [UX60SC-MB-5ST(84)_CL0240-0016-6-84_SpecSheet_0001130401.pdf: 140 KB]
- Specification Sheet - 日本語 [UX60SC-MB-5ST(84)_CL0240-0016-6-84_SpecSheet_0001130400.pdf: 170 KB]