-
제품 카테고리
- I/O
- 규격품
- Board to Wire
-
Board to Board/Board to FPC
편리한 검색 도구 목록
유형 다른 선택 맵
-
FPC/FFC
편리한 검색 도구 목록
유형 다른 선택 맵
- 고주파 동축 커넥터
- 광 커넥터
- 모듈러 잭/플러그
- Wire to Wire
- 카드 커넥터/IC소켓
- 카드엣지 커넥터
- 자동차용 커넥터
- 전원용 커넥터
- 고속전송대응 커넥터
- 방수 커넥터
-
용도 및 응용
- 소비자
-
스마트폰 및 웨어러블
Recently Reviewed Application
Recommended Applications
-
스마트 가전
Recently Reviewed Application
Recommended Applications
-
PC & 태블릿
Recently Reviewed Application
Recommended Applications
-
다른 소비자 장비
Recently Reviewed Application
Recommended Applications
- 자동차
-
자동 운전 차량
Recently Reviewed Application
Recommended Applications
-
자동차 파워 트레인
Recently Reviewed Application
Recommended Applications
-
차량용 인포테인먼트
Recently Reviewed Application
Recommended Applications
-
코네쿠텟도카
Recently Reviewed Application
Recommended Applications
-
자동차 조명
Recently Reviewed Application
Recommended Applications
- 생산기
-
스마트그리드
Recently Reviewed Application
Recommended Applications
-
FA
Recently Reviewed Application
Recommended Applications
-
로봇
Recently Reviewed Application
Recommended Applications
-
의료기기
Recently Reviewed Application
Recommended Applications
-
텔레콤/네트워크
Recently Reviewed Application
Recommended Applications
-
데이터 센터
Recently Reviewed Application
Recommended Applications
-
철도・건설기계
Recently Reviewed Application
Recommended Applications
-
기타 산업기기
Recently Reviewed Application
Recommended Applications
-
OA기기
Recently Reviewed Application
Recommended Applications
HT802/MT50A-2426
CL0250-2025-0-00
Tooling
- Part No.
- HT802/MT50A-2426
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On October. 25, 2025
Product information
- Part No.
- HT802/MT50A-2426
- CL No.
- CL0250-2025-0-00
- Tool Type
- Manual Crimping Tool
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Recommended Coaxial Cable
- Cable Outer Diameter
- Mass
- 1000.0 g
- RoHS (EU)2015/863
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HT802/MT50A-2426_CL0250-2025-0-00_2DDrawing_0001596734.pdf: 289 KB]
- Drawing (2D) - 日本語 [HT802/MT50A-2426_CL0250-2025-0-00_2DDrawing_0001596733.pdf: 314 KB]
- Specification Sheet - English [HT802/MT50A-2426_CL0250-2025-0-00_SpecSheet_0001641825.pdf: 36 KB]
- Specification Sheet - 日本語 [HT802/MT50A-2426_CL0250-2025-0-00_SpecSheet_0001641823.pdf: 208 KB]
- Product Guidelines - English [HT802/MT50A-2426_CL0250-2025-0-00_Guideline_0001642101.pdf: 413 KB]
- Product Guidelines - 日本語 [HT802/MT50A-2426_CL0250-2025-0-00_Guideline_0001642100.pdf: 413 KB]
Other
- Free Document[Details are available on Product Series page.]