
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

HT802/MT50B-1822P
CL0250-2026-0-00
Tooling
- Part No.
- HT802/MT50B-1822P
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 31, 2025
Product information
- Part No.
- HT802/MT50B-1822P
- CL No.
- CL0250-2026-0-00
- Tool Type
- Manual Crimping Tool
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Recommended Coaxial Cable
- Cable Outer Diameter
- Mass
- 1000.0 g
- RoHS (EU)2015/863
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HT802/MT50B-1822P_CL0250-2026-0-00_2DDrawing_0001596827.pdf: 285 KB]
- Drawing (2D) - 日本語 [HT802/MT50B-1822P_CL0250-2026-0-00_2DDrawing_0001596826.pdf: 313 KB]
- Specification Sheet - English [HT802/MT50B-1822P_CL0250-2026-0-00_SpecSheet_0001641847.pdf: 35 KB]
- Specification Sheet - 日本語 [HT802/MT50B-1822P_CL0250-2026-0-00_SpecSheet_0001641846.pdf: 71 KB]
- Product Guidelines - English [HT802/MT50B-1822P_CL0250-2026-0-00_Guideline_0001642120.pdf: 402 KB]
- Product Guidelines - 日本語 [HT802/MT50B-1822P_CL0250-2026-0-00_Guideline_0001642119.pdf: 402 KB]