-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BNC(75)-PLR-PC-12G-1
CL0302-0083-0-00
RoHS (EU)2015/863
- Part No.
- BNC(75)-PLR-PC-12G-1
- Connector Type
- Receptacle
- Parts
- Generic Type
- BNC
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On August. 27, 2026
Product information
- Part No.
- BNC(75)-PLR-PC-12G-1
- CL No.
- CL0302-0083-0-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- BNC
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 75.0 Ω
- Frequency (Max.)
- 12.0 GHz
- V.S.W.R.
- 1.4 Max.
- Number of Positions
- Mating/Unmating Cycles
- 5000
- Mounting Style
- THT
- Connector Orientation
- Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- Bayonet
- PCB Stabilizing Feature
- Soldering
- Panel Mounting Style
- Finish on Shell
- Nickel
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- 12G-SDI
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- Connector Width
- 30.4 mm
- Connector Height
- 16.2 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 70 PCS
- Pick-up Tape
- Mass
- 13.6 g
- Static Sensitive
- Qty/Box
- 250 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_2DDrawing_0001176877.pdf: 75 KB]
- Drawing (2D) - 日本語 [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_2DDrawing_0001306521.pdf: 281 KB]
- Specification Sheet - English [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_SpecSheet_0001176878.pdf: 109 KB]
- Specification Sheet - 日本語 [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_SpecSheet_0001171533.pdf: 112 KB]
- Product Guidelines Mounting Notes - English [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_Guideline_0001517610.pdf: 1,132 KB] * Member registration is required.* Only for members
- Product Guidelines PCB Design - English [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_Guideline_0001517616.pdf: 1,837 KB] * Member registration is required.* Only for members
- Product Guidelines Mounting Notes - 日本語 [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_Guideline_0001517609.pdf: 856 KB] * Member registration is required.* Only for members
- Product Guidelines PCB Design - 日本語 [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_Guideline_0001517615.pdf: 2,035 KB] * Member registration is required.* Only for members
3D models, MCAD, Footprints, ECAD
Other
- RF Report [BNC(75)-PLR-PC-12G-1_CL0302-0083-0-00_RF Report_RF_report_BNC(75)-PLR-PC-12G-1.zip: 207 KB] * Member registration is required.* Only for members