-
产品种类
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
最近审查的申请
推荐应用
-
智能家电
最近审查的申请
推荐应用
-
个人电脑和平板电脑
最近审查的申请
推荐应用
-
其他消费类设备
最近审查的申请
推荐应用
- 汽车
-
自主汽车
最近审查的申请
推荐应用
-
动力系统(汽车用)
最近审查的申请
推荐应用
-
信息娱乐系统(用于汽车)
最近审查的申请
推荐应用
-
互联汽车
最近审查的申请
推荐应用
-
车用照明
最近审查的申请
推荐应用
- 工业机械
-
智能电网
最近审查的申请
推荐应用
-
工厂生产自动化
最近审查的申请
推荐应用
-
机器人
最近审查的申请
推荐应用
-
医疗器械
最近审查的申请
推荐应用
-
电信/网络
最近审查的申请
推荐应用
-
数据中心
最近审查的申请
推荐应用
-
轨道交通
最近审查的申请
推荐应用
-
其他产业设备
最近审查的申请
推荐应用
-
办公自动化
最近审查的申请
推荐应用
XFL-LPP-068N2T-A-400
CL0321-5507-0-04
RoHS (EU)2015/863
- 产品名称
- XFL-LPP-068N2T-A-400
- Connector Type
- Parts
- Generic Type
- Industry Standard
如果你正在考虑购买,请点击这里。*QA 如何购买
产品规格最终更新日期 February. 07, 2026
产品信息
- 产品名称
- XFL-LPP-068N2T-A-400
- CL No.
- CL0321-5507-0-04
Basic Specifications
- Connector Type
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- Yes
- Cable Length
- 400 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 12.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- Mounting Style
- Connector Orientation
- Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold
- Recommended Coaxial Cable
- Cable Outer Diameter
- 1.13 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Black
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- Push-on
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- LCP
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- 25.0 mΩ Max.
- Contact Resistance (outer conductor)
- 15.0 mΩ Max.
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- Connector Width
- Connector Height
- Mated Height (Min.)
- 1.2 mm
- Mated Height (Max.)
- 1.3 mm
- Mated Height (STEP)
- 1.2, 1.3 mm
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 1.25 g
- Static Sensitive
- Qty/Box
- 5000 PCS
Others
- Remarks
文件
如果应用需要高度可靠性,例如汽车,请联系公司代表以获取更多信息。
Catalog
Data Sheet
- Drawing (2D) - English [XFL-LPP-068N2T-A-400_CL0321-5507-0-04_2DDrawing_0001489426.pdf: 33 KB]
- Drawing (2D) - 日本語 [XFL-LPP-068N2T-A-400_CL0321-5507-0-04_2DDrawing_0001489425.pdf: 30 KB]
- Specification Sheet - English [XFL-LPP-068N2T-A-400_CL0321-5507-0-04_SpecSheet_0001489424.pdf: 228 KB]
- Specification Sheet - 日本語 [XFL-LPP-068N2T-A-400_CL0321-5507-0-04_SpecSheet_0001489423.pdf: 114 KB]