-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
X.FL-R-SMT-1(80)
CL0331-0701-8-80
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- X.FL-R-SMT-1(80)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- WiGig
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- X.FL-R-SMT-1(80)
- CL No.
- CL0331-0701-8-80
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- WiGig
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 12.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- LCP
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 2.0 mm
- Connector Width
- 2.0 mm
- Connector Height
- 0.56 mm
- Mated Height (Min.)
- 0.89 mm
- Mated Height (Max.)
- 1.3 mm
- Mated Height (STEP)
- 0.89, 1.3 mm
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 10000 PCS
- Pick-up Tape
- No
- Mass
- 0.0032 g
- Static Sensitive
- No
- Qty/Box
- 10000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [X.FL-R-SMT-1(80)_CL0331-0701-8-80_2DDrawing_0000945541.pdf: 213 KB]
- Drawing (2D) - 日本語 [X.FL-R-SMT-1(80)_CL0331-0701-8-80_2DDrawing_0000563992.pdf: 200 KB]
- Specification Sheet - English [X.FL-R-SMT-1(80)_CL0331-0701-8-80_SpecSheet_0000315695.pdf: 135 KB]
- Specification Sheet - 日本語 [X.FL-R-SMT-1(80)_CL0331-0701-8-80_SpecSheet_0000865851.pdf: 139 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Adapter
Adapter
Straight
Adapter
Adapter
Straight
Adapter
Adapter
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Right angle
Straight
Plug
Plug
Straight
Plug
Plug