- 
			Category
			
- 
										I/O Connectors
										
List of useful search tools
    
     - 
										Standard Products
										
										
List of useful search tools
    
     - 
										Wire-to-Board
										
										
List of useful search tools
    
     - 
										Board-to-Board, Board-to-FPC
										
 - 
										FPC/FFC Connectors
										
										
List of useful search tools
    
     - 
										RF/Coaxial
										
										
List of useful search tools
    
     - 
										Fiber Optic Connectors
										
										
List of useful search tools
    
     - 
										Modular Connectors / Ethernet Connectors
										
										
List of useful search tools
    
     - 
										Wire-to-Wire
										
										
List of useful search tools
    
     - 
										IC Card/IC Socket
										
										
List of useful search tools
    
     - 
										Card Edge Connectors
										
										
List of useful search tools
    
     - 
										Automotive Connectors
										
										
List of useful search tools
    
     - 
										Power Connectors
										
										
List of useful search tools
    
     - 
										High Speed Connectors
										
										
List of useful search tools
    
     - 
										Sealed connector
										
										
List of useful search tools
    
     
 - 
										I/O Connectors
										
 - 
			Applications
			
- Consumer
 - 
									Smartphone & Wearable
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Smart Appliances
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									PC & Tablet
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Consumer Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Automotive
 - 
									Autonomous Car
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Powertrain (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Infotainment (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Connected Cars
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Automotive Lighting
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Industrial Machinery
 - 
									Smart Grid
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Industrial Automation
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Robots
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Medical
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Telecommunications/Networking
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Data Centers
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Rail/Commercial Vehicles
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Industrial Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Office Automation
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 
 
	        
PL75-LP-1.5CW
CL0334-0080-1-00
					RoHS (EU)2015/863
					
			- Part No.
 - PL75-LP-1.5CW
 - Connector Type
 - Plug
 - Parts
 - Generic Type
 - Industry Standard
 
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
				Product information
			- Part No.
 - PL75-LP-1.5CW
 - CL No.
 - CL0334-0080-1-00
 
							Basic Specifications
					- Connector Type
 - Plug
 - Parts
 - Generic Type
 - Industry Standard
 - Water Resistance
 - Cable Assembly
 - No
 - Cable Length
 - Characteristic Impedance
 - 75.0 Ω
 - Frequency (Max.)
 - 3.0 GHz
 - V.S.W.R.
 - Number of Positions
 - 1
 - Mating/Unmating Cycles
 - 500
 - Mounting Style
 - Connector Orientation
 - Right angle
 - Center Contact Plating
 - Gold
 - Outer Contact Plating
 - Nickel
 - Recommended Coaxial Cable
 - 1.5C-QEW.CW
 - Cable Outer Diameter
 - Wire Termination Method
 - Max. Wire Insulation Diameter
 - Min. Wire Insulation Diameter
 - Shield Diameter
 - Center Conductor Diameter
 - Notes on Recommended Wire
 - Operating Temperature Max.
 - 85 ℃
 - Operating Temperature Min.
 - -30 ℃
 - Mounting direction
 - Floating Range(XY)(mm)
 - Effective Mating Length(Z)(mm)
 - Cable Color
 - Type 1 Mating Face Connector
 - Type 2 Mating Face Connector
 - Return Loss
 - RoHS (EU)2015/863
 - Conforming
 - SVHC
 - Contained
 - Connector Type Details
 
							Mechanical Specifications
					- Plating Thickness
 - Locking Style
 - Push-on
 - PCB Stabilizing Feature
 - Panel Mounting Style
 - Finish on Shell
 - Insulation Material
 - PTFE
 - Cable TerMin.ation Method (Center Conductor)
 - Soldering
 - Cable TerMin.ation Method (Outer Conductor)
 - Crimping
 - Hermetic Seal
 - Kink
 - Solder Wicking Prevention
 
							Electrical Specifications
					- Power Rating
 - Contact Resistance (center conductor)
 - Contact Resistance (outer conductor)
 - Performance Characteristics
 - null
 - Isolation
 - Rated Current
 - Rated Current other
 - Rated Voltage (AC)
 - Rated Voltage (AC) other
 - Rated Voltage (DC)
 - Rated Voltage (DC) other
 
							Dimensional Information
					- Connector Length
 - 4.8 mm
 - Connector Width
 - 5.0 mm
 - Connector Height
 - 9.3 mm
 - Mated Height (Min.)
 - Mated Height (Max.)
 - Mated Height (STEP)
 - Recommended PCB Thickness
 - Lead Length
 - UL Style Wire/Cable
 
							Packaging Specifications
					- Packaging Type
 - Bag
 - Purchase Unit
 - 20 PCS
 - Pick-up Tape
 - Mass
 - 1.64 g
 - Static Sensitive
 - Qty/Box
 - 500 PCS
 
							Others
					- Remarks
 
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [PL75-LP-1.5CW_CL0334-0080-1-00_2DDrawing_0000975002.pdf: 81 KB]
 - Drawing (2D) - 日本語 [PL75-LP-1.5CW_CL0334-0080-1-00_2DDrawing_0000770765.pdf: 88 KB]
 - Specification Sheet - English [PL75-LP-1.5CW_CL0334-0080-1-00_SpecSheet_0000305625.pdf: 132 KB]
 - Specification Sheet - 日本語 [PL75-LP-1.5CW_CL0334-0080-1-00_SpecSheet_0001071338.pdf: 113 KB]