-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
HV-TMP-1
CL0353-0025-0-00
RoHS (EU)2015/863
- Part No.
- HV-TMP-1
- Connector Type
- Plug
- Parts
- Terminator
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 03, 2024
Product information
- Part No.
- HV-TMP-1
- CL No.
- CL0353-0025-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Terminator
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 65.0 GHz
- V.S.W.R.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- 1.85mm
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 500
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Case Material
- Insulation Material
- PTFE
- Solder Wicking Prevention
Electrical Specifications
- Insertion Loss
- Return Loss
- Isolation
- Withstanding Voltage
- Power Rating
- Rated Voltage for Switching Circuit
- Rated Current for Switching Circuit
- Types of Switch Circuits
Dimensional Information
- Connector Length
- Connector Width
- 10.5 mm
- Connector Height
- 8.0 mm
Environmental Specification
- Relative Humidity (Max.)
- Ambient Temperature (Max.)
- Ambient Humidity (Min.)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 2.67 g
- Static Sensitive
- Qty/Box
- 10 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HV-TMP-1_CL0353-0025-0-00_2DDrawing_0001439629.pdf: 38 KB]
- Drawing (2D) - 日本語 [HV-TMP-1_CL0353-0025-0-00_2DDrawing_0001439627.pdf: 35 KB]
- Specification Sheet - English [HV-TMP-1_CL0353-0025-0-00_SpecSheet_0001439630.pdf: 132 KB]
- Specification Sheet - 日本語 [HV-TMP-1_CL0353-0025-0-00_SpecSheet_0001439628.pdf: 117 KB]
3D models, MCAD, Footprints, ECAD
Other
- RF Report [HV-TMP-1_CL0353-0025-0-00_RF Report_HV-TMP-1_CL0353-0025-0-00_RF_Report.pdf: 463 KB] * Member registration is required.* Only for members