-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
MS151P-HRMJ
CL0355-0089-7-00
RoHS (EU)2015/863
- Part No.
- MS151P-HRMJ
- Connector Type
- Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
Product information
- Part No.
- MS151P-HRMJ
- CL No.
- CL0355-0089-7-00
Basic Specifications
- Connector Type
- Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 3.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 1000
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- MS151NB
- Type 2 Mating Face Connector
- SMA
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- Push-on
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 7.3 mm
- Connector Width
- 17.79 mm
- Connector Height
- 6.3 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Pick-up Tape
- Mass
- 2.57 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [MS151P-HRMJ_CL0355-0089-7-00_2DDrawing_0000969447.pdf: 72 KB]
- Drawing (2D) - 日本語 [MS151P-HRMJ_CL0355-0089-7-00_2DDrawing_0000748429.pdf: 85 KB]
- Specification Sheet - English [MS151P-HRMJ_CL0355-0089-7-00_SpecSheet_0000256964.pdf: 54 KB]
- Specification Sheet - 日本語 [MS151P-HRMJ_CL0355-0089-7-00_SpecSheet_0001064427.pdf: 69 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Adapter
Adapter
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle