-
Catégorie
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Anwendungen
- Consommateur
-
Smartphone et Portable
Recently Reviewed Application
Recommended Applications
-
Appareils intelligents
Recently Reviewed Application
Recommended Applications
-
PC & tablette
Recently Reviewed Application
Recommended Applications
-
Autre équipement grand public
Recently Reviewed Application
Recommended Applications
- Automobile
-
Voiture autonome
Recently Reviewed Application
Recommended Applications
-
Groupe motopropulseur (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Infomation (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Voitures connectées
Recently Reviewed Application
Recommended Applications
-
Éclairage automobile
Recently Reviewed Application
Recommended Applications
- Machines industrielles
-
Réseau électrique intelligent
Recently Reviewed Application
Recommended Applications
-
Automatisation industrielle
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Médical
Recently Reviewed Application
Recommended Applications
-
Télécommunications / Réseaux
Recently Reviewed Application
Recommended Applications
-
Centre de données (Data Centers)
Recently Reviewed Application
Recommended Applications
-
Véhicules Ferroviaires/Utilitaires
Recently Reviewed Application
Recommended Applications
-
Autres équipements industriels
Recently Reviewed Application
Recommended Applications
-
Bureautique
Recently Reviewed Application
Recommended Applications
MS-156-HRMJ-H1
CL0358-0290-4-00
RoHS (EU)2015/863
- Part No.
- MS-156-HRMJ-H1
- Connector Type
- Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
Product information
- Part No.
- MS-156-HRMJ-H1
- CL No.
- CL0358-0290-4-00
Basic Specifications
- Connector Type
- Adapter
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 500
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- MS-156C
- Type 2 Mating Face Connector
- SMA
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- Push-on
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- PTFE
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 8.0 mm
- Connector Width
- 8.5 mm
- Connector Height
- 21.98 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Pick-up Tape
- Mass
- 2.7 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [MS-156-HRMJ-H1_CL0358-0290-4-00_2DDrawing_0000970071.pdf: 86 KB]
- Drawing (2D) - 日本語 [MS-156-HRMJ-H1_CL0358-0290-4-00_2DDrawing_0000750054.pdf: 86 KB]
- Specification Sheet - English [MS-156-HRMJ-H1_CL0358-0290-4-00_SpecSheet_0000260806.pdf: 79 KB]
- Specification Sheet - 日本語 [MS-156-HRMJ-H1_CL0358-0290-4-00_SpecSheet_0001064821.pdf: 82 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle