- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TF31-12S-0.5SH(895)
CL0480-0131-0-95
RoHS2
※ The actual product may differ from the image
- Part No.
- TF31-12S-0.5SH(895)
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 10.3 mm
- Connector Height
- 1.75 mm
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- TF31-12S-0.5SH(895)
- CL No.
- CL0480-0131-0-95
Basic Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 10.3 mm
- Connector Height
- 1.75 mm
- Connector Width
- 5.7 mm
- Contact Orientation
- Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 5.7 mm
- Depth dimension (mm) actuator CLOSE state
- 5.7 mm
- Actuator method
- Front
- Number of Positions
- 12
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- RoHS2
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Contact Plating
- Gold
- Plating Thickness
- 0.03 μm
- Mating/Unmating Cycles
- 20
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Contact Resistance
- 50.0 mΩ Max.
Dimensional Information
- FFC/FPC Thickness
- 0.3 mm
- FFC/FPC Notes
Packaging Specifications
- Pick-up Tape
- No
- Packaging Type
- Reel
- Purchase Unit
- 500 PCS
- Mass
- 0.111 g
- Static Sensitive
- Qty/Box
- 500 PCS
Others
- Remarks
- 500 pieces / reel , Gold plating : 0.03μm
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [TF31-12S-0.5SH(895)_CL0480-0131-0-95_2DDrawing_TF31-ALLS-0.5SH(895)_2D_Eng_200701.pdf: 698 KB]
- Drawing (2D) - 日本語 [TF31-12S-0.5SH(895)_CL0480-0131-0-95_2DDrawing_TF31-ALLS-0.5SH(895)_2D_JP_200701.pdf: 659 KB]
- Specification Sheet - English [TF31-12S-0.5SH(895)_CL0480-0131-0-95_SpecSheet_D165262_en.pdf: 64 KB]
- Specification Sheet - 日本語 [TF31-12S-0.5SH(895)_CL0480-0131-0-95_SpecSheet_D165262_ja.pdf: 282 KB]