-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DM3NW-SF-PEJ(800)
CL0480-0320-0-00
RoHS (EU)2015/863
- Part No.
- DM3NW-SF-PEJ(800)
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
- IEC
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 25, 2025
Product information
- Part No.
- DM3NW-SF-PEJ(800)
- CL No.
- CL0480-0320-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Generic Type
- Industry Standard
- IEC
- Recommended Card Type
- microSD Card
- Mounting Side
- Standard on-Board
- Mounting Style
- SMT
- CardBus
- Metal Shields
- Yes
- Eject Button Side
- Right
- Connector Height
- 1.15 mm
- Stand-off
- Detection Switch
- Yes
- Eject Mechanism
- Push-push
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 8
- Mounting Pitch
- Contact Pitch
- 1.1 mm
- Rated Voltage (AC)
- AC 10.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.05 μm
- Housing Color
- Black
- PCB Stabilizing Feature
- Soldering
- Eject Button
- Rigid
Electrical Specifications
- Contact Resistance
Dimensional Information
- Connector Length
- 15.2 mm
- Connector Width
- 13.4 mm
- Recommended PCB Thickness
- 0.8 mm Max.
Packaging Specifications
- Pick-up Tape
- Packaging Type
- Reel
- Purchase Unit
- 1500 PCS
- Mass
- 0.347 g
- Static Sensitive
- Qty/Box
- 7500 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) DM3NW-SF-PEJ_4800320000_2D_Eng - English [DM3NW-SF-PEJ(800)_CL0480-0320-0-00_2DDrawing_DM3NW-SF-PEJ_4800320000_2D_Eng.pdf: 270 KB]
- Drawing (2D) - 日本語 [DM3NW-SF-PEJ(800)_CL0480-0320-0-00_2DDrawing_DM3NW-SF-PEJ_4800320000_2D_Jap.pdf: 264 KB]
- Specification Sheet - English [DM3NW-SF-PEJ(800)_CL0480-0320-0-00_SpecSheet_DM3NW-SF-PEJ_4800320000_Specsheet_Eng.pdf: 98 KB]
- Specification Sheet - 日本語 [DM3NW-SF-PEJ(800)_CL0480-0320-0-00_SpecSheet_DM3NW-SF-PEJ_4800320000_Specsheet_Jap.pdf: 242 KB]