
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

DF51K-3S-2C(800)
CL0480-0562-0-00
RoHS (EU)2015/863

※ The actual product may differ from the image
- Part No.
- DF51K-3S-2C(800)
- Connector Type
- Socket
- Parts
- Cable Assembly
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 23, 2023
Product information
- Part No.
- DF51K-3S-2C(800)
- CL No.
- CL0480-0562-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- Industry Standard
- Safety Standards
- Number of Positions
- 3
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- Contact Pitch
- 2.0 mm
- Connector Length
- 8.8 mm
- Connector Width
- 7.7 mm
- Connector Height
- 9.7 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- Contact Plating
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 30
- Recommended Max. Wire Size (AWG)
- 22
- Recommended Min. Wire Size (mm²)
- 0.055 mm²
- Recommended Max. Wire Size (mm²)
- 0.342 mm²
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- 0.8 mm
- Max. Wire Insulation Diameter
- 1.45 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- No
- Mass
- 0.29 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF51K-3S-2C(800)_CL0480-0562-0-00_2DDrawing_DF51K-3S-2C(800)_4800562000_2D_ENG.pdf: 73 KB]
- Drawing (2D) - 日本語 [DF51K-3S-2C(800)_CL0480-0562-0-00_2DDrawing_DF51K-3S-2C(800)_4800562000_2D_JAP.pdf: 72 KB]
- Specification Sheet - English [DF51K-3S-2C(800)_CL0480-0562-0-00_SpecSheet_DF51K-3S-2C(800)_4800562000_SPECSHEET_ENG.pdf: 105 KB]
- Specification Sheet - 日本語 [DF51K-3S-2C(800)_CL0480-0562-0-00_SpecSheet_DF51K-3S-2C(800)_4800562000_SPECSHEET_JAP.pdf: 154 KB]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
Assembly Information
- Cable Assembly Instruction[Details are available on Product Series page.]
- Cable Assembly Instruction[Details are available on Product Series page.]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 22.0-22.0
0.342-0.342 mm²
0.342-0.342 mm²
AWG 22.0-22.0
0.342-0.342 mm²
0.342-0.342 mm²
AWG 24.0-28.0
0.221-0.089 mm²
0.221-0.089 mm²
AWG 24.0-28.0
0.221-0.089 mm²
0.221-0.089 mm²
AWG 30.0-30.0
0.055-0.055 mm²
0.055-0.055 mm²
AWG 30.0-30.0
0.055-0.055 mm²
0.055-0.055 mm²
AWG 22.0-22.0
0.342-0.342 mm²
0.342-0.342 mm²
AWG 22.0-22.0
0.342-0.342 mm²
0.342-0.342 mm²
AWG 24.0-28.0
0.221-0.089 mm²
0.221-0.089 mm²
AWG 24.0-28.0
0.221-0.089 mm²
0.221-0.089 mm²
AWG 30.0-30.0
0.055-0.055 mm²
0.055-0.055 mm²
AWG 30.0-30.0
0.055-0.055 mm²
0.055-0.055 mm²