-
제품 카테고리
- I/O
- 규격품
- Board to Wire
-
Board to Board/Board to FPC
편리한 검색 도구 목록
유형 다른 선택 맵
-
FPC/FFC
편리한 검색 도구 목록
유형 다른 선택 맵
- 고주파 동축 커넥터
- 광 커넥터
- 모듈러 잭/플러그
- Wire to Wire
- 카드 커넥터/IC소켓
- 카드엣지 커넥터
- 자동차용 커넥터
- 전원용 커넥터
- 고속전송대응 커넥터
- 방수 커넥터
-
용도 및 응용
- 소비자
-
스마트폰 및 웨어러블
Recently Reviewed Application
Recommended Applications
-
스마트 가전
Recently Reviewed Application
Recommended Applications
-
PC & 태블릿
Recently Reviewed Application
Recommended Applications
-
다른 소비자 장비
Recently Reviewed Application
Recommended Applications
- 자동차
-
자동 운전 차량
Recently Reviewed Application
Recommended Applications
-
자동차 파워 트레인
Recently Reviewed Application
Recommended Applications
-
차량용 인포테인먼트
Recently Reviewed Application
Recommended Applications
-
코네쿠텟도카
Recently Reviewed Application
Recommended Applications
-
자동차 조명
Recently Reviewed Application
Recommended Applications
- 생산기
-
스마트그리드
Recently Reviewed Application
Recommended Applications
-
FA
Recently Reviewed Application
Recommended Applications
-
로봇
Recently Reviewed Application
Recommended Applications
-
의료기기
Recently Reviewed Application
Recommended Applications
-
텔레콤/네트워크
Recently Reviewed Application
Recommended Applications
-
데이터 센터
Recently Reviewed Application
Recommended Applications
-
철도・건설기계
Recently Reviewed Application
Recommended Applications
-
기타 산업기기
Recently Reviewed Application
Recommended Applications
-
OA기기
Recently Reviewed Application
Recommended Applications
POK19-LP-1.5D PLUG(800)
CL0480-0802-0-00
RoHS (EU)2015/863
- Part No.
- POK19-LP-1.5D PLUG(800)
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 19, 2026
Product information
- Part No.
- POK19-LP-1.5D PLUG(800)
- CL No.
- CL0480-0802-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0 GHz
- V.S.W.R.
- 1.5 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 30
- Mounting Style
- Connector Orientation
- Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- null
- Cable Outer Diameter
- 3.0 mm
- Wire Termination Method
- Soldering
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.004 μm
- Locking Style
- Push-on
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Nickel
- Insulation Material
- Cable TerMin.ation Method (Center Conductor)
- Soldering
- Cable TerMin.ation Method (Outer Conductor)
- Crimping
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- 30.0 mΩ Max.
- Contact Resistance (outer conductor)
- 30.0 mΩ Max.
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 6.5 mm
- Connector Width
- 6.5 mm
- Connector Height
- 10.82 mm
- Mated Height (Min.)
- 12.0 mm
- Mated Height (Max.)
- 12.0 mm
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 500 PCS
- Pick-up Tape
- No
- Mass
- 2.461 g
- Static Sensitive
- Qty/Box
- 5000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_2DDrawing_POK19-LP-1.5D PLUG(800)_2D_ENG_4800802000.pdf: 219 KB]
- Drawing (2D) - 日本語 [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_2DDrawing_POK19-LP-1.5D PLUG(800)_2D_JP_4800802000.pdf: 198 KB]
- Specification Sheet - English [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_SpecSheet_POK19-LP-1.5D PLUG(800)_SPEC SHEET_ENG_4800802000.pdf: 81 KB]
- Specification Sheet - 日本語 [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_SpecSheet_POK19-LP-1.5D PLUG(800)_SPEC SHEET_JP_4800802000.pdf: 125 KB]
Assembly Information
- Cable Assembly Instruction - English [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_CableAsseyInstruction_POK19-LP-1.5D_Cable Assey Instruction_ENG.pdf: 116 KB]
- Cable Assembly Instruction - 日本語 [POK19-LP-1.5D PLUG(800)_CL0480-0802-0-00_CableAsseyInstruction_POK19-LP-1.5D_Cable Assey Instruction_JP.pdf: 98 KB]