-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
CR22A-44D-2.54DS(70)
CL0522-0002-4-70
RoHS (EU)2015/863
- Part No.
- CR22A-44D-2.54DS(70)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- CR22A-44D-2.54DS(70)
- CL No.
- CL0522-0002-4-70
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- Number of Positions
- 44
- Mounting Pitch
- 2.54 mm
- Contact Pitch
- Mounting Style
- THT
- Connector Height
- 16.5 mm
- Contact Plating
- Gold
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mating/Unmating Cycles
- 500
- Recommended PCB Thickness
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Electrical Specifications
- Contact Resistance
- 20.0 mΩ Max.
Mechanical Specifications
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Plating Thickness
- 0.05 μm
- Housing Color
- Black
Dimensional Information
- Connector Length
- 64.52 mm
- Connector Width
- 9.5 mm
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 45 PCS
- Pick-up Tape
- Mass
- 9.59 g
- Static Sensitive
- Qty/Box
- 450 PCS
Others
- Remarks
- Gold flash plating .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [CR22A-44D-2.54DS(70)_CL0522-0002-4-70_2DDrawing_0000878279.pdf: 88 KB]
- Drawing (2D) - 日本語 [CR22A-44D-2.54DS(70)_CL0522-0002-4-70_2DDrawing_0000836650.pdf: 163 KB]
- Specification Sheet - English [CR22A-44D-2.54DS(70)_CL0522-0002-4-70_SpecSheet_0000038339.pdf: 100 KB]
- Specification Sheet - 日本語 [CR22A-44D-2.54DS(70)_CL0522-0002-4-70_SpecSheet_0000476480.pdf: 62 KB]