-
Catégorie
-
Anwendungen
- Consommateur
-
Smartphone et Portable
Recently Reviewed Application
Recommended Applications
-
Appareils intelligents
Recently Reviewed Application
Recommended Applications
-
PC & tablette
Recently Reviewed Application
Recommended Applications
-
Autre équipement grand public
Recently Reviewed Application
Recommended Applications
- Automobile
-
Voiture autonome
Recently Reviewed Application
Recommended Applications
-
Groupe motopropulseur (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Infomation (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Voitures connectées
Recently Reviewed Application
Recommended Applications
-
Éclairage automobile
Recently Reviewed Application
Recommended Applications
- Machines industrielles
-
Réseau électrique intelligent
Recently Reviewed Application
Recommended Applications
-
Automatisation industrielle
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Médical
Recently Reviewed Application
Recommended Applications
-
Télécommunications / Réseaux
Recently Reviewed Application
Recommended Applications
-
Centre de données (Data Centers)
Recently Reviewed Application
Recommended Applications
-
Véhicules Ferroviaires/Utilitaires
Recently Reviewed Application
Recommended Applications
-
Autres équipements industriels
Recently Reviewed Application
Recommended Applications
-
Bureautique
Recently Reviewed Application
Recommended Applications
DF12NC(3.0)-50DS-0.5V(51)
CL0537-0198-0-51
RoHS (EU)2015/863
- Part No.
- DF12NC(3.0)-50DS-0.5V(51)
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- DF12NC(3.0)-50DS-0.5V(51)
- CL No.
- CL0537-0198-0-51
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 3.0 mm
- Mated Height (Max.)
- 3.0 mm
- Mated Height (STEP)
- 3.0 mm
- Number of Positions
- 50
- Remarks on Number of Positions
- Floating Design
- No
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.3 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- No
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- No
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
- 50.0 mΩ Max.
Dimensional Information
- Connector Length
- 14.6 mm
- Connector Width
- 4.6 mm
- Connector Height
- 2.2 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Mass
- 0.23 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_2DDrawing_0001367383.pdf: 146 KB]
- Drawing (2D) - 日本語 [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_2DDrawing_0001367381.pdf: 137 KB]
- Specification Sheet - English [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_SpecSheet_0001371083.pdf: 63 KB]
- Specification Sheet - 日本語 [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_SpecSheet_0001371081.pdf: 164 KB]
- Product Guidelines - English [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_Guideline_0001484560.pdf: 656 KB]
- Product Guidelines - 日本語 [DF12NC(3.0)-50DS-0.5V(51)_CL0537-0198-0-51_Guideline_0001484559.pdf: 705 KB]