-
Kategorie
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Anwendungen
- Verbraucher
-
Smartphoner & Tragba
Recently Reviewed Application
Recommended Applications
-
Intelligente Geräte
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Andere Verbraucherausrüstung
Recently Reviewed Application
Recommended Applications
- Automobil
-
Autonomer Wagen
Recently Reviewed Application
Recommended Applications
-
Antriebsstrang (für Kraftfahrzeuge)
Recently Reviewed Application
Recommended Applications
-
Infotainment (für die Automobilindustrie)
Recently Reviewed Application
Recommended Applications
-
Verbundene Wagen
Recently Reviewed Application
Recommended Applications
-
Automobil-Beleuchtung
Recently Reviewed Application
Recommended Applications
- Industrielle Maschinen
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrieautomatisierung
Recently Reviewed Application
Recommended Applications
-
Roboter
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telekommunikation/Netzwerk
Recently Reviewed Application
Recommended Applications
-
Datenspeicher
Recently Reviewed Application
Recommended Applications
-
Schienen/Güterverkehr
Recently Reviewed Application
Recommended Applications
-
Andere Industrieanlagen
Recently Reviewed Application
Recommended Applications
-
Büroautomatisierung
Recently Reviewed Application
Recommended Applications
DF11-16DS-2DSA(06)
CL0543-0558-2-06
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- DF11-16DS-2DSA(06)
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 09, 2026
Product information
- Part No.
- DF11-16DS-2DSA(06)
- CL No.
- CL0543-0558-2-06
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL
- Number of Positions
- 16
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 2.0 mm
- Contact Pitch
- 2.0 mm
- Connector Length
- 18.0 mm
- Connector Width
- 5.0 mm
- Connector Height
- 6.6 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Friction
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 100 PCS
- Pick-up Tape
- No
- Mass
- 0.78 g
- Static Sensitive
- Qty/Box
- 1800 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
- Standard product
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF11-16DS-2DSA(06)_CL0543-0558-2-06_2DDrawing_0000995415.pdf: 82 KB]
- Drawing (2D) - 日本語 [DF11-16DS-2DSA(06)_CL0543-0558-2-06_2DDrawing_0000852862.pdf: 140 KB]
- Specification Sheet - English [DF11-16DS-2DSA(06)_CL0543-0558-2-06_SpecSheet_0000421360.pdf: 128 KB]
- Specification Sheet - 日本語 [DF11-16DS-2DSA(06)_CL0543-0558-2-06_SpecSheet_0001005197.pdf: 121 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF11-16DS-2DSA(06)_CL0543-0558-2-06_3DDrawing_IGES_0001216921I.zip: 1,625 KB]
- Drawing (3D) (STEP) [DF11-16DS-2DSA(06)_CL0543-0558-2-06_3DDrawing_STEP_0001216921S.zip: 473 KB]
- Foot Print (Allegro) [DF11-16DS-2DSA(06)_CL0543-0558-2-06_Footprint_Allegro_0001474179.zip: 145 KB] * Member registration is required.* Only for members
Other
- Free Document[Details are available on Product Series page.]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Straight
Header
Header