-
Категории
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Приложения
- Потребитель
-
Cмартфон и Носимый
Recently Reviewed Application
Recommended Applications
-
Умная техника
Recently Reviewed Application
Recommended Applications
-
ПК и планшет
Recently Reviewed Application
Recommended Applications
-
Другое потребительское оборудование
Recently Reviewed Application
Recommended Applications
- Автомобильный
-
Автономный автомобиль
Recently Reviewed Application
Recommended Applications
-
Силовой агрегат (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Информационно-развлекательная система (для автомобилей)
Recently Reviewed Application
Recommended Applications
-
Подключенные автомобили
Recently Reviewed Application
Recommended Applications
-
Автомобильное освещение
Recently Reviewed Application
Recommended Applications
- Промышленное оборудование
-
Умные сети электроснабжения
Recently Reviewed Application
Recommended Applications
-
Промышленная автоматизация
Recently Reviewed Application
Recommended Applications
-
Роботы
Recently Reviewed Application
Recommended Applications
-
Медицинская
Recently Reviewed Application
Recommended Applications
-
Телекоммуникации/ Связь
Recently Reviewed Application
Recommended Applications
-
Информационные центры
Recently Reviewed Application
Recommended Applications
-
Железнодорожный/ Коммерческий транспорт
Recently Reviewed Application
Recommended Applications
-
Другое промышленное оборудование
Recently Reviewed Application
Recommended Applications
-
Автоматизация офиса
Recently Reviewed Application
Recommended Applications
DF62C-24S-2.2C
CL0544-0541-6-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- DF62C-24S-2.2C
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- DF62C-24S-2.2C
- CL No.
- CL0544-0541-6-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 24
- Rated Current
- 2.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 5
- Mounting Pitch
- Contact Pitch
- 2.2 mm
- Connector Length
- 12.3 mm
- Connector Width
- 9.55 mm
- Connector Height
- 13.65 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 30
- Contact Plating
- Plating Thickness
- Housing Color
- White
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- USB2.0
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1007, 1061
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 0.81 g
- Static Sensitive
- Qty/Box
- 1400 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF62C-24S-2.2C_CL0544-0541-6-00_2DDrawing_0000953918.pdf: 144 KB]
- Drawing (2D) - 日本語 [DF62C-24S-2.2C_CL0544-0541-6-00_2DDrawing_0000608456.pdf: 76 KB]
- Specification Sheet - English [DF62C-24S-2.2C_CL0544-0541-6-00_SpecSheet_0000374228.pdf: 72 KB]
- Specification Sheet - 日本語 [DF62C-24S-2.2C_CL0544-0541-6-00_SpecSheet_0001101010.pdf: 125 KB]
- Product Guidelines - English [DF62C-24S-2.2C_CL0544-0541-6-00_Guideline_0000122220.pdf: 375 KB]
- Product Guidelines - English [DF62C-24S-2.2C_CL0544-0541-6-00_Guideline_0000122231.pdf: 307 KB]
- Product Guidelines - 日本語 [DF62C-24S-2.2C_CL0544-0541-6-00_Guideline_0000107671.pdf: 324 KB]
- Product Guidelines - 日本語 [DF62C-24S-2.2C_CL0544-0541-6-00_Guideline_0001473220.pdf: 4,448 KB]
- Certifications (UL) [DF62C-24S-2.2C_CL0544-0541-6-00_Certifications_UL_0001457481.pdf: 887 KB]
- Certifications (TUV) [DF62C-24S-2.2C_CL0544-0541-6-00_Certifications_TUV_0001635523.pdf: 1,577 KB]
- Certifications (UL/cUL) [DF62C-24S-2.2C_CL0544-0541-6-00_Certifications_cUL_0001457482.pdf: 887 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 24.0-28.0
AWG 22.0-22.0
AWG 30.0-30.0
AWG 22.0-22.0
AWG 24.0-28.0
AWG 30.0-30.0
AWG 22.0-22.0
AWG 24.0-28.0
AWG 30.0-30.0
AWG 22.0-22.0
AWG 24.0-28.0
AWG 30.0-30.0
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type