
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

DF62B-24EP-2.2C(10)
CL0544-0540-3-10
RoHS (EU)2015/863

※ The actual product may differ from the image
- Part No.
- DF62B-24EP-2.2C(10)
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 15, 2025
Product information
- Part No.
- DF62B-24EP-2.2C(10)
- CL No.
- CL0544-0540-3-10
Basic Specifications
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 24
- Rated Current
- 2.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 5
- Mounting Pitch
- Contact Pitch
- 2.2 mm
- Connector Length
- 13.4 mm
- Connector Width
- 16.05 mm
- Connector Height
- 13.3 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 30
- Contact Plating
- Plating Thickness
- Housing Color
- White
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 32nd Non-Contained
- Connector Type Details
- In-line plug
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- USB2.0
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1007, 1061
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 1.31 g
- Static Sensitive
- Qty/Box
- 800 PCS
Others
- Cable Color
- Glow Wire Compliant
- Yes
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_2DDrawing_0000953913.pdf: 140 KB]
- Drawing (2D) - 日本語 [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_2DDrawing_0000608439.pdf: 141 KB]
- Specification Sheet - English [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_SpecSheet_0000374202.pdf: 72 KB]
- Specification Sheet - 日本語 [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_SpecSheet_0000938537.pdf: 123 KB]
- Product Guidelines - English [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Guideline_0000122220.pdf: 375 KB]
- Product Guidelines - English [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Guideline_0000122231.pdf: 307 KB]
- Product Guidelines - 日本語 [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Guideline_0000107671.pdf: 324 KB]
- Product Guidelines - 日本語 [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Guideline_0001473220.pdf: 4,448 KB]
- Certifications (UL) [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Certifications_UL_0001457481.pdf: 887 KB]
- Certifications (TUV) [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Certifications_TUV_0001635523.pdf: 1,577 KB]
- Certifications (UL/cUL) [DF62B-24EP-2.2C(10)_CL0544-0540-3-10_Certifications_cUL_0001457482.pdf: 887 KB]
Assembly Information
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type