-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DF62W-EP2226PCFA
CL0544-1026-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- DF62W-EP2226PCFA
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- DF62W-EP2226PCFA
- CL No.
- CL0544-1026-0-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 26
- Recommended Max. Wire Size (AWG)
- 22
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1007, 1430
- Min. Wire Insulation Diameter
- 1.4 mm
- Max. Wire Insulation Diameter
- 1.6 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 15000 PCS
- Pick-up Tape
- Mass
- 0.045 g
- Static Sensitive
- Qty/Box
- 15000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF62W-EP2226PCFA_CL0544-1026-0-00_2DDrawing_0001163178.pdf: 74 KB]
- Drawing (2D) - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_2DDrawing_0001163176.pdf: 64 KB]
- Specification Sheet - English [DF62W-EP2226PCFA_CL0544-1026-0-00_SpecSheet_0001163179.pdf: 60 KB]
- Specification Sheet - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_SpecSheet_0001163177.pdf: 121 KB]
- Product Guidelines - English [DF62W-EP2226PCFA_CL0544-1026-0-00_Guideline_0000122449.pdf: 902 KB]
- Product Guidelines - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_Guideline_0000108127.pdf: 982 KB]
- Product Guidelines - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_Guideline_0001473220.pdf: 4,448 KB]
Assembly Information
- Cable Assembly Instruction - English [DF62W-EP2226PCFA_CL0544-1026-0-00_CableAsseyInstruction_0000122439.pdf: 3,127 KB]
- Cable Assembly Instruction - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_CableAsseyInstruction_0000108106.pdf: 2,978 KB]
- Crimp Condition - English [DF62W-EP2226PCFA_CL0544-1026-0-00_CrimpCondition_0001621880.pdf: 182 KB]
- Crimp Condition - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_CrimpCondition_0001621879.pdf: 183 KB]
- Crimp Condition [DF62W-EP2226PCFA_CL0544-1026-0-00_CrimpCondition_054410260_DF62W-EP2226PCFA(UL1061_MIYAMA).pdf: 110 KB]
- Crimp Quality Standard - English [DF62W-EP2226PCFA_CL0544-1026-0-00_CrimpQualityStandard_0001323430.pdf: 52 KB]
- Crimp Quality Standard - 日本語 [DF62W-EP2226PCFA_CL0544-1026-0-00_CrimpQualityStandard_0000108139.pdf: 64 KB]
Other
- Free Document[Details are available on Product Series page.]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 20.0-26.0
AWG 20.0-26.0
AWG 20.0-26.0
AWG 20.0-26.0
AWG 20.0-26.0
AWG 24.0-26.0
AWG 24.0-26.0
AWG 24.0-26.0
AWG 24.0-26.0
AWG 24.0-26.0
AWG 20.0-26.0
Applicable Tools to the Terminal
| Part No. | Tool Type | Tool Name |
|---|---|---|
|
Automated Crimping Machine Body |
Main unit of crimping machine | |
|
Applicator |
||
|
Contact Removal Tool |