- 
			Category
			
- 
										I/O Connectors
										
List of useful search tools
    
     - 
										Standard Products
										
										
List of useful search tools
    
     - 
										Wire-to-Board
										
										
List of useful search tools
    
     - 
										Board-to-Board, Board-to-FPC
										
 - 
										FPC/FFC Connectors
										
										
List of useful search tools
    
     - 
										RF/Coaxial
										
										
List of useful search tools
    
     - 
										Fiber Optic Connectors
										
										
List of useful search tools
    
     - 
										Modular Connectors / Ethernet Connectors
										
										
List of useful search tools
    
     - 
										Wire-to-Wire
										
										
List of useful search tools
    
     - 
										IC Card/IC Socket
										
										
List of useful search tools
    
     - 
										Card Edge Connectors
										
										
List of useful search tools
    
     - 
										Automotive Connectors
										
										
List of useful search tools
    
     - 
										Power Connectors
										
										
List of useful search tools
    
     - 
										High Speed Connectors
										
										
List of useful search tools
    
     - 
										Sealed connector
										
										
List of useful search tools
    
     
 - 
										I/O Connectors
										
 - 
			Applications
			
- Consumer
 - 
									Smartphone & Wearable
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Smart Appliances
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									PC & Tablet
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Consumer Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Automotive
 - 
									Autonomous Car
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Powertrain (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Infotainment (For Automotive)
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Connected Cars
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Automotive Lighting
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - Industrial Machinery
 - 
									Smart Grid
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Industrial Automation
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Robots
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Medical
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Telecommunications/Networking
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Data Centers
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Rail/Commercial Vehicles
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Other Industrial Equipment
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 - 
									Office Automation
									
									
Recently Reviewed Application
											
										
Recommended Applications
											
										 
 
	        
MDF7B-25P-2.54DSA(95)
CL0547-0026-9-95
					RoHS (EU)2015/863
					
			- Part No.
 - MDF7B-25P-2.54DSA(95)
 - Connector Type
 - Parts
 - Industry Standard
 - Safety Standards
 - UL
 
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
				Product information
			- Part No.
 - MDF7B-25P-2.54DSA(95)
 - CL No.
 - CL0547-0026-9-95
 
							Basic Specifications
					- Connector Type
 - Parts
 - Industry Standard
 - Safety Standards
 - UL
 - Performance Characteristics
 - Transmission Rate
 - Contact Pitch
 - Mounting Pitch
 - Tab Width (mm)
 - Applicable FPC Cable Thickness (mm)
 - Mated Height (Min.)
 - Mated Height (Max.)
 - Mated Height (STEP)
 - Number of Positions
 - Remarks on Number of Positions
 - Floating Design
 - Floating Range(XY)(mm)
 - Effective Mating Length(Z)(mm)
 - Mating/Unmating Cycles
 - Mounting Style
 - Connector Orientation
 - Contact Plating
 - Rated Current
 - Rated Current other
 - Rated Voltage (AC)
 - Rated Voltage (AC) other
 - Rated Voltage (DC)
 - Rated Voltage (DC) other
 - Operating Temperature Max.
 - Operating Temperature Min.
 - RoHS (EU)2015/863
 - Conforming
 - SVHC
 - 33rd Non-Contained
 - Connector Type Details
 
							Mechanical Specifications
					- Plating Thickness
 - Metal Shields
 - Locking Style
 - Housing Color
 - PCB Cleaning
 - Positioning Boss
 - Finger Protection
 - Solder Wicking Prevention
 
							Electrical Specifications
					- Withstanding Voltage
 - Contact Resistance
 
							Dimensional Information
					- Connector Length
 - Connector Width
 - Connector Height
 - Recommended PCB Thickness
 
							Packaging Specifications
					- Packaging Type
 - Bag
 - Purchase Unit
 - 100 PCS
 - Pick-up Tape
 - Mass
 - 2.41 g
 - Static Sensitive
 - Qty/Box
 - 2800 PCS
 
							Others
					- Remarks
 
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [MDF7B-25P-2.54DSA(95)_CL0547-0026-9-95_2DDrawing_0001305115.pdf: 82 KB]
 - Drawing (2D) - 日本語 [MDF7B-25P-2.54DSA(95)_CL0547-0026-9-95_2DDrawing_0001305113.pdf: 81 KB]
 - Specification Sheet - English [MDF7B-25P-2.54DSA(95)_CL0547-0026-9-95_SpecSheet_0001305116.pdf: 72 KB]
 - Specification Sheet - 日本語 [MDF7B-25P-2.54DSA(95)_CL0547-0026-9-95_SpecSheet_0001305114.pdf: 123 KB]
 - Certifications (UL) [MDF7B-25P-2.54DSA(95)_CL0547-0026-9-95_Certifications_UL_0001457565.pdf: 146 KB]
 
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
 - Drawing (3D) (STEP)[Document is missing] Request File