Global icon

A3-TA2630HC

CL0550-0160-4-00

Tooling

※ The actual product may differ from the image
  • Part No.
  • A3-TA2630HC
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On March. 22, 2024

Product information
  • Part No.
  • A3-TA2630HC
  • CL No.
  • CL0550-0160-4-00
  • Tool Type
  • Manual Crimping Tool
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage
  • Recommended Wire Type
  • Wire Termination Method
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Mass
  • 0.0 g
  • RoHS2
  • Not applicable
  • Remarks