- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HT802/DF63-1618S-1
CL0550-0411-2-00
Tooling
※ The actual product may differ from the image
- Part No.
- HT802/DF63-1618S-1
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 22, 2024
Product information
- Part No.
- HT802/DF63-1618S-1
- CL No.
- CL0550-0411-2-00
- Tool Type
- Manual Crimping Tool
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Recommended Coaxial Cable
- Cable Outer Diameter
- Mass
- 500.0 g
- RoHS2
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HT802/DF63-1618S-1_CL0550-0411-2-00_2DDrawing_0000940074.pdf: 156 KB]
- Drawing (2D) - 日本語 [HT802/DF63-1618S-1_CL0550-0411-2-00_2DDrawing_0000547949.pdf: 176 KB]
- Specification Sheet - 日本語 [HT802/DF63-1618S-1_CL0550-0411-2-00_SpecSheet_0001065623.pdf: 47 KB]
- Product Guidelines - 日本語 [HT802/DF63-1618S-1_CL0550-0411-2-00_Guideline_0000109984.pdf: 780 KB]
Terminals Supported by the Tool
Part No.
Contact Plating