-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FX31-2S-9.5SV
CL0571-2101-0-00
RoHS (EU)2015/863
- Part No.
- FX31-2S-9.5SV
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 13, 2026
Product information
- Part No.
- FX31-2S-9.5SV
- CL No.
- CL0571-2101-0-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 9.5 mm
- Mounting Pitch
- 9.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 20.0 mm
- Mated Height (Max.)
- 20.0 mm
- Mated Height (STEP)
- 20.0 mm
- Number of Positions
- 2
- Remarks on Number of Positions
- Floating Design
- Yes
- Floating Range(XY)(mm)
- ± 0.5 mm
- Effective Mating Length(Z)(mm)
- ± 1.5 mm
- Mating/Unmating Cycles
- 5
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 25.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 800.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 800.0 V
- Rated Voltage (DC) other
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- No
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- No
- Finger Protection
- No
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 2500 V Max.
- Contact Resistance
- 2.0 mΩ Max.
Dimensional Information
- Connector Length
- 27.4 mm
- Connector Width
- 13.8 mm
- Connector Height
- 10.6 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 250 PCS
- Pick-up Tape
- Mass
- 3.1 g
- Static Sensitive
- Qty/Box
- 250 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX31-2S-9.5SV_CL0571-2101-0-00_2DDrawing_0001683021.pdf: 379 KB]
- Drawing (2D) - 日本語 [FX31-2S-9.5SV_CL0571-2101-0-00_2DDrawing_0001669079.pdf: 415 KB]
- Specification Sheet - English [FX31-2S-9.5SV_CL0571-2101-0-00_SpecSheet_0001683036.pdf: 135 KB]
- Specification Sheet - 日本語 [FX31-2S-9.5SV_CL0571-2101-0-00_SpecSheet_0001669080.pdf: 159 KB]
- Product Guidelines - English [FX31-2S-9.5SV_CL0571-2101-0-00_Guideline_0001687153.pdf: 2,140 KB]
- Product Guidelines - 日本語 [FX31-2S-9.5SV_CL0571-2101-0-00_Guideline_0001684070.pdf: 4,058 KB]