-
製品カテゴリ
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
用途・アプリケーション
- コンシューマ
-
スマートフォン&ウェアラブル
Recently Reviewed Application
Recommended Applications
-
スマート家電
Recently Reviewed Application
Recommended Applications
-
PC&タブレット
Recently Reviewed Application
Recommended Applications
-
その他コンシューマ
Recently Reviewed Application
Recommended Applications
- 自動車
-
自動運転車
Recently Reviewed Application
Recommended Applications
-
車載用パワートレイン
Recently Reviewed Application
Recommended Applications
-
車載用インフォテインメント
Recently Reviewed Application
Recommended Applications
-
コネクテッドカー
Recently Reviewed Application
Recommended Applications
-
車載ライティング
Recently Reviewed Application
Recommended Applications
- 産機
-
スマートグリッド
Recently Reviewed Application
Recommended Applications
-
ファクトリーオートメーション
Recently Reviewed Application
Recommended Applications
-
ロボット
Recently Reviewed Application
Recommended Applications
-
医療機器
Recently Reviewed Application
Recommended Applications
-
テレコム/ネットワーク
Recently Reviewed Application
Recommended Applications
-
データセンター
Recently Reviewed Application
Recommended Applications
-
鉄道・建機
Recently Reviewed Application
Recommended Applications
-
その他産業用機器
Recently Reviewed Application
Recommended Applications
-
OA機器
Recently Reviewed Application
Recommended Applications
FX2CA2-68S-1.27DSAL(71)
CL0572-2576-0-71
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX2CA2-68S-1.27DSAL(71)
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 10, 2026
Product information
- Part No.
- FX2CA2-68S-1.27DSAL(71)
- CL No.
- CL0572-2576-0-71
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 68
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 4
- Mounting Pitch
- 1.27 mm
- Contact Pitch
- 1.27 mm
- Connector Length
- 53.23 mm
- Connector Width
- 7.0 mm
- Connector Height
- 11.5 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- Yes
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- No
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 60 PCS
- Pick-up Tape
- Mass
- 4.15 g
- Static Sensitive
- Qty/Box
- 1560 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX2CA2-68S-1.27DSAL(71)_CL0572-2576-0-71_2DDrawing_0000891919.pdf: 51 KB]
- Drawing (2D) - 日本語 [FX2CA2-68S-1.27DSAL(71)_CL0572-2576-0-71_2DDrawing_0000808866.pdf: 147 KB]
- Specification Sheet - English [FX2CA2-68S-1.27DSAL(71)_CL0572-2576-0-71_SpecSheet_0000109482.pdf: 126 KB]
- Specification Sheet - 日本語 [FX2CA2-68S-1.27DSAL(71)_CL0572-2576-0-71_SpecSheet_0000981250.pdf: 69 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Right angle
Header
Header
Right angle
Header
Header