-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FX23L-80P-0.5SV8
CL0573-2004-3-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX23L-80P-0.5SV8
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX23L-80P-0.5SV8
- CL No.
- CL0573-2004-3-00
Basic Specifications
- Connector Type
- Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen.4
- Transmission Rate
- 16.0 Gbps
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 8.0 mm
- Mated Height (Max.)
- 8.0 mm
- Mated Height (STEP)
- 8.0 mm
- Number of Positions
- 80
- Remarks on Number of Positions
- Floating Design
- Yes
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 100
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Current other
- 3.0 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- AC 200.0 V
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- Locking Style
- Housing Color
- Black
- PCB Cleaning
- Positioning Boss
- No
- Finger Protection
- Solder Wicking Prevention
- No
Electrical Specifications
- Withstanding Voltage
- 150 V Max.
- Contact Resistance
- 70.0 mΩ Max.
Dimensional Information
- Connector Length
- 33.7 mm
- Connector Width
- 6.6 mm
- Connector Height
- 6.85 mm
- Recommended PCB Thickness
- 1.6 mm Max.
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 72 PCS
- Pick-up Tape
- Yes
- Mass
- 0.84 g
- Static Sensitive
- Qty/Box
- 1152 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX23L-80P-0.5SV8_CL0573-2004-3-00_2DDrawing_0000956343.pdf: 184 KB]
- Drawing (2D) - 日本語 [FX23L-80P-0.5SV8_CL0573-2004-3-00_2DDrawing_0001286429.pdf: 330 KB]
- Specification Sheet - English [FX23L-80P-0.5SV8_CL0573-2004-3-00_SpecSheet_0000392111.pdf: 210 KB]
- Specification Sheet - 日本語 [FX23L-80P-0.5SV8_CL0573-2004-3-00_SpecSheet_0001286427.pdf: 153 KB]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
- Product Guidelines[Details are available on Product Series page.]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [FX23L-80P-0.5SV8_CL0573-2004-3-00_3DDrawing_IGES_0001219949I.zip: 1,281 KB]
- Drawing (3D) (STEP) [FX23L-80P-0.5SV8_CL0573-2004-3-00_3DDrawing_STEP_0001219949S.zip: 679 KB]
- Foot Print (Allegro) [FX23L-80P-0.5SV8_CL0573-2004-3-00_Footprint_Allegro_0001474408.zip: 155 KB] * Member registration is required.* Only for members
Simulation Model, SI Report
* Member registration is required.* Only for members
| Type | Title | File format | File size |
|---|---|---|---|
| Touchstone file | FX23L(H=8mm) Touchstone File_GSSGSSG_Measurement | zip | 761 KB |
| Touchstone file | FX23L(H=8mm) Touchstone File_GSSGSSG_Simulation_Reference Inpeadance 85Ω | zip | 516 KB |
Other
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle