-
제품 카테고리
- I/O
- 규격품
- Board to Wire
-
Board to Board/Board to FPC
편리한 검색 도구 목록
유형 다른 선택 맵
-
FPC/FFC
편리한 검색 도구 목록
유형 다른 선택 맵
- 고주파 동축 커넥터
- 광 커넥터
- 모듈러 잭/플러그
- Wire to Wire
- 카드 커넥터/IC소켓
- 카드엣지 커넥터
- 자동차용 커넥터
- 전원용 커넥터
- 고속전송대응 커넥터
- 방수 커넥터
-
용도 및 응용
- 소비자
-
스마트폰 및 웨어러블
Recently Reviewed Application
Recommended Applications
-
스마트 가전
Recently Reviewed Application
Recommended Applications
-
PC & 태블릿
Recently Reviewed Application
Recommended Applications
-
다른 소비자 장비
Recently Reviewed Application
Recommended Applications
- 자동차
-
자동 운전 차량
Recently Reviewed Application
Recommended Applications
-
자동차 파워 트레인
Recently Reviewed Application
Recommended Applications
-
차량용 인포테인먼트
Recently Reviewed Application
Recommended Applications
-
코네쿠텟도카
Recently Reviewed Application
Recommended Applications
-
자동차 조명
Recently Reviewed Application
Recommended Applications
- 생산기
-
스마트그리드
Recently Reviewed Application
Recommended Applications
-
FA
Recently Reviewed Application
Recommended Applications
-
로봇
Recently Reviewed Application
Recommended Applications
-
의료기기
Recently Reviewed Application
Recommended Applications
-
텔레콤/네트워크
Recently Reviewed Application
Recommended Applications
-
데이터 센터
Recently Reviewed Application
Recommended Applications
-
철도・건설기계
Recently Reviewed Application
Recommended Applications
-
기타 산업기기
Recently Reviewed Application
Recommended Applications
-
OA기기
Recently Reviewed Application
Recommended Applications
FX16-21P-0.5SD
CL0575-3301-7-00
RoHS (EU)2015/863
- Part No.
- FX16-21P-0.5SD
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX16-21P-0.5SD
- CL No.
- CL0575-3301-7-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 21
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 60.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- Contact Pitch
- 0.5 mm
- Connector Length
- 21.9 mm
- Connector Width
- 13.3 mm
- Connector Height
- 3.5 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Beige
- Wire Termination Method
- Soldering
- Recommended Wire Type
- Micro-coaxial cable, Shielded FFC
- Recommended Min. Wire Size (AWG)
- 40
- Recommended Max. Wire Size (AWG)
- 36
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 80 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Finger Protection
- Metal Shields
- Yes
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 200 V Max.
- Performance Characteristics
- LVDS
- Transmission Rate
- 6.0 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- 0.3 mm
- Max. Wire Insulation Diameter
- 0.5 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 75 PCS
- Pick-up Tape
- Mass
- 0.88 g
- Static Sensitive
- Qty/Box
- 1500 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX16-21P-0.5SD_CL0575-3301-7-00_2DDrawing_0000919337.pdf: 677 KB]
- Drawing (2D) - 日本語 [FX16-21P-0.5SD_CL0575-3301-7-00_2DDrawing_0000475686.pdf: 618 KB]
- Specification Sheet - English [FX16-21P-0.5SD_CL0575-3301-7-00_SpecSheet_0000207531.pdf: 137 KB]
- Specification Sheet - 日本語 [FX16-21P-0.5SD_CL0575-3301-7-00_SpecSheet_0001054092.pdf: 149 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]