-
Catégorie
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Anwendungen
- Consommateur
-
Smartphone et Portable
Recently Reviewed Application
Recommended Applications
-
Appareils intelligents
Recently Reviewed Application
Recommended Applications
-
PC & tablette
Recently Reviewed Application
Recommended Applications
-
Autre équipement grand public
Recently Reviewed Application
Recommended Applications
- Automobile
-
Voiture autonome
Recently Reviewed Application
Recommended Applications
-
Groupe motopropulseur (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Infomation (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Voitures connectées
Recently Reviewed Application
Recommended Applications
-
Éclairage automobile
Recently Reviewed Application
Recommended Applications
- Machines industrielles
-
Réseau électrique intelligent
Recently Reviewed Application
Recommended Applications
-
Automatisation industrielle
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Médical
Recently Reviewed Application
Recommended Applications
-
Télécommunications / Réseaux
Recently Reviewed Application
Recommended Applications
-
Centre de données (Data Centers)
Recently Reviewed Application
Recommended Applications
-
Véhicules Ferroviaires/Utilitaires
Recently Reviewed Application
Recommended Applications
-
Autres équipements industriels
Recently Reviewed Application
Recommended Applications
-
Bureautique
Recently Reviewed Application
Recommended Applications
FX16-31P-GND
CL0575-3312-3-00
RoHS (EU)2015/863
- Part No.
- FX16-31P-GND
- Connector Type
- Others
- Parts
- Ground plate
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX16-31P-GND
- CL No.
- CL0575-3312-3-00
Basic Specifications
- Connector Type
- Others
- Parts
- Ground plate
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 31
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- Contact Plating
- Plating Thickness
- Housing Color
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 80 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- Performance Characteristics
- LVDS
- Transmission Rate
- 6.0 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 2500 PCS
- Pick-up Tape
- Mass
- 0.34 g
- Static Sensitive
- Qty/Box
- 2500 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX16-31P-GND_CL0575-3312-3-00_2DDrawing_0000919363.pdf: 161 KB]
- Drawing (2D) - 日本語 [FX16-31P-GND_CL0575-3312-3-00_2DDrawing_0000475716.pdf: 155 KB]
- Specification Sheet - English [FX16-31P-GND_CL0575-3312-3-00_SpecSheet_0000207587.pdf: 64 KB]
- Specification Sheet - 日本語 [FX16-31P-GND_CL0575-3312-3-00_SpecSheet_0001054096.pdf: 76 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]