-
제품 카테고리
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
용도 및 응용
- 소비자
-
스마트폰 및 웨어러블
Recently Reviewed Application
Recommended Applications
-
스마트 가전
Recently Reviewed Application
Recommended Applications
-
PC & 태블릿
Recently Reviewed Application
Recommended Applications
-
다른 소비자 장비
Recently Reviewed Application
Recommended Applications
- 자동차
-
자동 운전 차량
Recently Reviewed Application
Recommended Applications
-
자동차 파워 트레인
Recently Reviewed Application
Recommended Applications
-
차량용 인포테인먼트
Recently Reviewed Application
Recommended Applications
-
코네쿠텟도카
Recently Reviewed Application
Recommended Applications
-
자동차 조명
Recently Reviewed Application
Recommended Applications
- 생산기
-
스마트그리드
Recently Reviewed Application
Recommended Applications
-
FA
Recently Reviewed Application
Recommended Applications
-
로봇
Recently Reviewed Application
Recommended Applications
-
의료기기
Recently Reviewed Application
Recommended Applications
-
텔레콤/네트워크
Recently Reviewed Application
Recommended Applications
-
데이터 센터
Recently Reviewed Application
Recommended Applications
-
철도・건설기계
Recently Reviewed Application
Recommended Applications
-
기타 산업기기
Recently Reviewed Application
Recommended Applications
-
OA기기
Recently Reviewed Application
Recommended Applications
FX8-40P-SV(92)
CL0578-0009-8-92
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX8-40P-SV(92)
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX8-40P-SV(92)
- CL No.
- CL0578-0009-8-92
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen 3
- Transmission Rate
- 8.0 Gbps
- Contact Pitch
- 0.6 mm
- Mounting Pitch
- 0.6 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 3.0 mm
- Mated Height (Max.)
- 3.0 mm
- Mated Height (STEP)
- 3.0 mm
- Number of Positions
- 40
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.4 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Metal Shields
- No
- Locking Style
- Housing Color
- Beige
- PCB Cleaning
- Positioning Boss
- Yes
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 300 V Max.
- Contact Resistance
- 45.0 mΩ Max.
Dimensional Information
- Connector Length
- 18.6 mm
- Connector Width
- 6.5 mm
- Connector Height
- 2.49 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- No
- Mass
- 0.2 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX8-40P-SV(92)_CL0578-0009-8-92_2DDrawing_0000908433.pdf: 148 KB]
- Drawing (2D) - 日本語 [FX8-40P-SV(92)_CL0578-0009-8-92_2DDrawing_0000446634.pdf: 136 KB]
- Specification Sheet - English [FX8-40P-SV(92)_CL0578-0009-8-92_SpecSheet_0000174463.pdf: 43 KB]
- Specification Sheet - 日本語 [FX8-40P-SV(92)_CL0578-0009-8-92_SpecSheet_0000780711.pdf: 124 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle