-
Catégorie
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Anwendungen
- Consommateur
-
Smartphone et Portable
Recently Reviewed Application
Recommended Applications
-
Appareils intelligents
Recently Reviewed Application
Recommended Applications
-
PC & tablette
Recently Reviewed Application
Recommended Applications
-
Autre équipement grand public
Recently Reviewed Application
Recommended Applications
- Automobile
-
Voiture autonome
Recently Reviewed Application
Recommended Applications
-
Groupe motopropulseur (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Infomation (pour l'automobile)
Recently Reviewed Application
Recommended Applications
-
Voitures connectées
Recently Reviewed Application
Recommended Applications
-
Éclairage automobile
Recently Reviewed Application
Recommended Applications
- Machines industrielles
-
Réseau électrique intelligent
Recently Reviewed Application
Recommended Applications
-
Automatisation industrielle
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Médical
Recently Reviewed Application
Recommended Applications
-
Télécommunications / Réseaux
Recently Reviewed Application
Recommended Applications
-
Centre de données (Data Centers)
Recently Reviewed Application
Recommended Applications
-
Véhicules Ferroviaires/Utilitaires
Recently Reviewed Application
Recommended Applications
-
Autres équipements industriels
Recently Reviewed Application
Recommended Applications
-
Bureautique
Recently Reviewed Application
Recommended Applications
FX8C-60P-SV(93)
CL0578-0501-9-93
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- FX8C-60P-SV(93)
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- FX8C-60P-SV(93)
- CL No.
- CL0578-0501-9-93
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- PCIe Gen 3
- Transmission Rate
- 8.0 Gbps
- Contact Pitch
- 0.6 mm
- Mounting Pitch
- 0.6 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 5.0 mm
- Mated Height (Max.)
- 10.0 mm
- Mated Height (STEP)
- 5.0, 10.0 mm
- Number of Positions
- 60
- Remarks on Number of Positions
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Contact Plating
- Gold
- Rated Current
- 0.4 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- 0.1 μm
- Metal Shields
- Locking Style
- Housing Color
- Beige
- PCB Cleaning
- Positioning Boss
- Yes
- Finger Protection
- Solder Wicking Prevention
Electrical Specifications
- Withstanding Voltage
- 300 V Max.
- Contact Resistance
- 80.0 mΩ Max.
Dimensional Information
- Connector Length
- 24.6 mm
- Connector Width
- 6.5 mm
- Connector Height
- 4.85 mm
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Yes
- Mass
- 0.62 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX8C-60P-SV(93)_CL0578-0501-9-93_2DDrawing_0000988356.pdf: 308 KB]
- Drawing (2D) - 日本語 [FX8C-60P-SV(93)_CL0578-0501-9-93_2DDrawing_0000825284.pdf: 323 KB]
- Specification Sheet - English [FX8C-60P-SV(93)_CL0578-0501-9-93_SpecSheet_0000408151.pdf: 74 KB]
- Specification Sheet - 日本語 [FX8C-60P-SV(93)_CL0578-0501-9-93_SpecSheet_0000991569.pdf: 75 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle