-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
FH69-10S-0.5SH
CL0580-5003-0-00
RoHS (EU)2015/863
- Part No.
- FH69-10S-0.5SH
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 9.98 mm
- Connector Height
- 2.3 mm
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 10, 2026
Product information
- Part No.
- FH69-10S-0.5SH
- CL No.
- CL0580-5003-0-00
Basic Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.5 mm
- Connector Length
- 9.98 mm
- Connector Height
- 2.3 mm
- Connector Width
- 8.68 mm
- Contact Orientation
- Top & Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC/FFC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.3 mm
- Depth dimension (mm) actuator OPEN state
- 7.26 mm
- Depth dimension (mm) actuator CLOSE state
- 8.68 mm
- Actuator method
- Back
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Number of Rows (Lead/PCB Side)
- 1
- Performance Characteristics
- Transmission Rate
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 50.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.5 A
- Rated Current other
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Plating
- Gold
- Plating Thickness
- Mating/Unmating Cycles
- 10
- Solder Wicking Prevention
Electrical Specifications
- Contact Resistance
Dimensional Information
- FFC/FPC Thickness
- 0.3 mm
- FFC/FPC Notes
Packaging Specifications
- Pick-up Tape
- No
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Mass
- 0.21 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
3D models, MCAD, Footprints, ECAD
Simulation Model, SI Report
* Member registration is required.* Only for members
| Type | Title | Language | File format | File size |
|---|---|---|---|---|
| SI report | FH69シリーズ MIPI D-PHY 1.5Gbps GSSG 上接点 | English | 262 KB | |
| SI report | FH69シリーズ MIPI D-PHY 1.5Gbps GSSG 下接点 | English | 264 KB | |
| SI report | FH69シリーズ MIPI D-PHY 1.5Gbps GSGSG 上接点 | English | 231 KB | |
| SI report | FH69シリーズ MIPI D-PHY 1.5Gbps GSGSG 下接点 | English | 231 KB | |
| SI report | FH69シリーズ eDP ver.1.3 GSSG 上接点 | English | 273 KB | |
| SI report | FH69シリーズ eDP ver.1.3 GSSG 下接点 | English | 275 KB | |
| SI report | FH69シリーズ eDP ver.1.3 GSGSG 上接点 | English | 240 KB | |
| SI report | FH69シリーズ eDP ver.1.3 GSGSG 下接点 | English | 293 KB | |
| SI report | FH69シリーズ PCIe Gen2 GSSG 上接点 | English | 199 KB | |
| SI report | FH69シリーズ PCIe Gen2 GSSG 下接点 | English | 201 KB | |
| SI report | FH69シリーズ PCIe Gen2 GSGSG 上接点 | English | 220 KB | |
| SI report | FH69シリーズ PCIe Gen2 GSGSG 下接点 | English | 219 KB | |
| SI report | FH69シリーズ MIPI D-PHY 2.5Gbps GSGSG 上接点 | English | 241 KB | |
| SI report | FH69シリーズ MIPI D-PHY 2.5Gbps GSGSG 下接点 | English | 242 KB | |
| SI report | FH69シリーズ GMSL2 GSSG 上接点 | English | 200 KB | |
| SI report | FH69シリーズ GMSL2 GSSG 下接点 | English | 202 KB | |
| SI report | FH69シリーズ GMSL2 GSGSG 上接点 | English | 221 KB | |
| SI report | FH69シリーズ GMSL2 GSGSG 下接点 | English | 220 KB |