Global icon

FH28K-15S-0.5SH

CL0586-1883-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FH28K-15S-0.5SH
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 12.4 mm
  • Connector Height
  • 2.55 mm

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • FH28K-15S-0.5SH
  • CL No.
  • CL0586-1883-0-00
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.5 mm
  • Connector Length
  • 12.4 mm
  • Connector Height
  • 2.55 mm
  • Connector Width
  • 7.2 mm
  • Contact Orientation
  • Bottom
  • ZIF/Non-ZIF/LIF
  • ZIF
  • Recommended FFC/FPC
  • FPC/FFC
  • FPC/FFC Insertion Direction
  • Horizontal
  • Actuator Position
  • Front
  • Number of Positions
  • 15
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.5 mm
  • Number of Rows (Lead/PCB Side)
  • 1
  • Performance Characteristics
  • Transmission Rate
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Rated Voltage (AC)
  • AC 50.0 V
  • Rated Voltage (DC)
  • DC 50.0 V
  • Rated Current
  • 0.5 A
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Contact Plating
  • Gold
  • Plating Thickness
  • Mating/Unmating Cycles
  • 20
  • Solder Wicking Prevention
  • Contact Resistance
  • 50.0 mΩ Max.
  • FFC/FPC Thickness
  • 0.3 mm
  • FFC/FPC Notes
  • Pick-up Tape
  • Packaging Type
  • Reel
  • Purchase Unit
  • 2000 PCS
  • Mass
  • 0.32 g
  • Static Sensitive
  • Qty/Box
  • 2000 PCS
  • Remarks