- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HIF3B-16D-2.54R(63)
CL0610-0003-5-63
RoHS2
※ The actual product may differ from the image
- Part No.
- HIF3B-16D-2.54R(63)
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 25, 2024
Product information
- Part No.
- HIF3B-16D-2.54R(63)
- CL No.
- CL0610-0003-5-63
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- MIL
- Safety Standards
- UL, C-UL/CSA
- Number of Positions
- 16
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 200.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 2.54 mm
- Connector Length
- 24.89 mm
- Connector Width
- 6.0 mm
- Connector Height
- 7.0 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Yes
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 15.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 120 PCS
- Pick-up Tape
- Mass
- 2.98 g
- Static Sensitive
- Qty/Box
- 1200 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_2DDrawing_0001329886.pdf: 79 KB]
- Drawing (2D) - 日本語 [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_2DDrawing_0001329885.pdf: 71 KB]
- Specification Sheet - English [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_SpecSheet_0001329615.pdf: 72 KB]
- Specification Sheet - 日本語 [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_SpecSheet_0001329614.pdf: 142 KB]
- Certifications (UL) [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_Certifications_UL_0001457539.pdf: 752 KB]
- Certifications (UL/cUL) [HIF3B-16D-2.54R(63)_CL0610-0003-5-63_Certifications_cUL_0001457540.pdf: 752 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Right angle
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Header
Header
Straight
Plug
Plug
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Straight
Plug
Plug
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header
Straight
Header
Header
Right angle
Header
Header