Global icon

HIF3B-20D-2.54R(63)

CL0610-0004-8-63

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HIF3B-20D-2.54R(63)
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • MIL

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On January. 25, 2024

Product information
  • Part No.
  • HIF3B-20D-2.54R(63)
  • CL No.
  • CL0610-0004-8-63
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • MIL
  • Safety Standards
  • UL, C-UL/CSA
  • Number of Positions
  • 20
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • Contact Pitch
  • 2.54 mm
  • Connector Length
  • 29.97 mm
  • Connector Width
  • 6.0 mm
  • Connector Height
  • 7.0 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • 500
  • Contact Plating
  • Gold
  • Plating Thickness
  • 0.2 μm
  • Housing Color
  • Black
  • Wire Termination Method
  • IDC
  • Recommended Wire Type
  • Flat cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Panel Mounting Style
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Locking Style
  • Key
  • Yes
  • Finger Protection
  • Metal Shields
  • Rated Current
  • 1.0 A
  • Rated Voltage (AC)
  • AC 200.0 V
  • Rated Voltage (DC)
  • Contact Resistance
  • 15.0 mΩ Max.
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • Min. Wire Insulation Diameter
  • Max. Wire Insulation Diameter
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Tray
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 3.61 g
  • Static Sensitive
  • Qty/Box
  • 1000 PCS
  • Cable Color
  • Glow Wire Compliant
  • Remarks